E2E2-X2C1 5M

Long-barrel Inductive Proximity Sensor

Image

Inductive type, Shielded, M12 x 1 mm, DC Three-wires models, Sensing distance 2 mm, Operation mode NO, NPN open collector, Pre-wired models (5 m)

Sensing head size M12
Type Cylinder type
Shielded
Sensing distance 2 mm ±10%
Setting distance 0 to 1.6 mm
Operation mode NO

Item list of E2E2

  • Ratings/Performance
Sensing head sizeM12
TypeCylinder type
Shielded
Sensing distance2 mm ±10%
Setting distance0 to 1.6 mm
Differential distance10% max. of sensing distance
Sensing objectFerrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing objectIron 12 x 12 x 1 mm
Response frequency1.5 kHz (Average value)
Power sourceDC Three-wires models
Power supply voltage12 to 24 VDC (ripple(p-p) 10% max.)
Operating voltage range10 to 30 VDC
Current consumption13 mA max.
Control output (Output type)NPN open collector
Control output (Switching capacity)200 mA (30 VDC max.)
Control output (Residual voltage)2 V (Load current 200 mA with cable length of 2 m)
IndicatorOperation indicator (red)
Operation modeNO
Protective circuitOutput short-cut protection, Power supply reverse polarity protection, Surge suppressor
Ambient temperatureOperating: -40 to 85 ℃
Storage: -40 to 85 ℃
(no icing)
Ambient humidityOperating: 35 to 95% RH
Storage: 35 to 95% RH
(no condensation)
Temperature influence±10% max. of sensing distance in temperature range of -25 to +70 ℃
±15% max. of sensing distance in temperature range of -40 to +85 ℃
(As the basis for sensing distance of 23 ℃)
Voltage influence±1% max. of sensing distance in rated voltage range ±15%.
(As the basis for sensing distance at standard power voltage)
Insulation resistanceBetween charged parts and the case: 50 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 1,000 VAC 50/60 Hz for 1 min
Vibration resistance10 to 55 Hz, 1.5-mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistance1000 m/s**2 for 10 times each in X, Y, and Z directions
Degree of protectionIEC: IP67
Company standard: Oil-proof
Connection methodPre-wired models
(Cable length: 5 m)
MaterialCase: Brass
Sensing surface: Polybutylene terephthalate (PBT)
Clamping nuts: Brass nickel plating
Toothed washer: Iron zinc plating
AccessoriesInstruction manual
  • Dimensions

  • Output circuit

  • Sensing range

  • Sensing distance vs. size and material of sensing object

Series

Long-barrel Inductive Proximity Sensor

E2E2

about this Product