E2E2-X8MD1 5M

Long-barrel Inductive Proximity Sensor

Image

Inductive type, Unshielded, M12 x 1 mm, DC 2-wire models, Sensing distance 8 mm, Operation mode NO, DC 2-wire models with polarity, Pre-wired models (5 m)

Sensing head size M12
Type Cylinder type
Unshielded
Sensing distance 8 mm ±10%
Setting distance 0 to 6.4 mm
Operation mode NO

Item list of E2E2

  • Ratings/Performance
Sensing head sizeM12
TypeCylinder type
Unshielded
Sensing distance8 mm ±10%
Setting distance0 to 6.4 mm
Differential distance10% max. of sensing distance
Sensing objectFerrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing objectIron 30 x 30 x 1 mm
Response frequency800 Hz (Average value)
Power sourceDC 2-wire models
Power supply voltage12 to 24 VDC (ripple(p-p) 10% max.)
Operating voltage range10 to 30 VDC
Leakage current0.8 mA
Control output (Switching capacity)3 to 100 mA
Control output (Residual voltage)3 V (Load current 100 mA with cable length of 2 m)
IndicatorOperation indicator (red), Operation setting indicator (green)
Operation modeNO
Protective circuitOutput short-cut protection, Surge suppressor
Ambient temperatureOperating: -25 to 70 ℃
Storage: -25 to 70 ℃
(no icing)
Ambient humidityOperating: 35 to 95% RH
Storage: 35 to 95% RH
(no condensation)
Temperature influence±10% max. of sensing distance in temperature range of -25 to +70 ℃
(As the basis for sensing distance of 23 ℃)
Voltage influence±1% max. of sensing distance in rated voltage range ±15%.
(As the basis for sensing distance at standard power voltage)
Insulation resistanceBetween charged parts and the case: 50 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 1,000 VAC 50/60 Hz for 1 min
Vibration resistance10 to 55 Hz, 1.5-mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistance1000 m/s**2 for 10 times each in X, Y, and Z directions
Degree of protectionIEC: IP67
Company standard: Oil-proof
Connection methodPre-wired models
(Cable length: 5 m)
MaterialCase: Brass
Sensing surface: Polybutylene terephthalate (PBT)
Clamping nuts: Brass nickel plating
Toothed washer: Iron zinc plating
AccessoriesInstruction manual
  • Dimensions

  • Output circuit

  • Sensing range

  • Residual voltage

  • Sensing distance vs. size and material of sensing object

Series

Long-barrel Inductive Proximity Sensor

E2E2

about this Product