Page top

Primary Contents

For print

Shield Unshielded
Cylinder type sensing head size M12
Sensing method Inductive type
Sensing distance 5 mm -10% to +10%
Setting distance 0 to 4 mm
Differential distance 10% Max. of sensing distance
Sensing object Ferrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing object Iron 15*15*1mm
Response frequency AC: 25 Hz (average)
Power supply voltage 24 to 240 V
Operating voltage range 20 to 264 VAC
Leakage current 1.7 mA Max.
Control output (Output type) AC 2-wire models
Control output (Switching capacity) 5 to 200 mA
Indicator Operation indicator(red)
Operation mode NC
Standard or Different frequency Standard
Ambient temperature Operating: -40 to 85 CEL
Storage: -40 to 85 CEL
(with no icing or condensation)
Ambient humidity Operating: 35 to 95 %RH
Storage: 35 to 95 %RH
(with no condensation)
Temperature influence +-10% Max. of sensing distance in temperature range of -25 to +70CEL
+-15% Max. of sensing distance in temperature range of -40 to +85CEL
(As the basis for sensing distance of 23CEL)
Voltage influence +-1% Max. of sensing distance in rated voltage range +-15%. (As the basis for sensing distance at standard power voltage)
Insulation resistance 50 M OHM Min. at 500VDC between charged parts and the case
Dielectric strength 4000 VAC 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance 1000m/s2 for 10 times each in X, Y, and Z directions
Degree of protection IEC60529: IP67
Company standard: Oil-proof
Applicable standard (EC Directive (Low Voltage Directive)) EN60947-1
EN60947-5-2
Applicable standard (EC Directive (EMC Directive)) EMI: EN60947-5-2
Emission Enclosure: CISPR11 Group 1 classA
EMS: EN60947-5-2
Immunity ESD: IEC61000-4-2
Immunity RF-interference: IEC61000-4-3
Immunity Burst: IEC61000-4-4
CE marking: Equipped
Applicable standard (CCC mark) Not equipped
Connection method Connector models(Special)
Material (case) Brass nickel plating
Material (sensing surface) PBT
Material (clamping nuts) Brass nickel plating
Material (toothed washer) Iron zinc plating
Accessories Instruction manual

As of June 3, 2008

For print

Caution: All units are in millimeters unless otherwise indicated.

As of June 3, 2008

For print

As of June 3, 2008

For print

As of June 3, 2008

For print

As of June 3, 2008

For print

A = 120 mm Min.
B = 100 mm Min.
When installing two or more Sensors face to face or side by side, ensure that the minimum distances given in figure above are maintained

As of June 3, 2008

For print

l = 15 mm Min.
dia. d = 40 mm Min.
D = 15 mm Min.
m = 20 mm Min.
n = 36 mm Min.
Provide a minimum distance between the Sensor and the surrounding metal as shown in figure above.

As of June 3, 2008