Page top

E2E-X5Y1-M1

Standard Proximity Sensor

CG Image [3D-CAD]

AC 2-Wire Model , Shielded , M18 , Sensing Distance 5 mm , Operation Mode NO , Connector Type

about this Product Family

Cylinder type sensing head size M18
Type Shielded
Sensing method Inductive type
Sensing distance 5 mm -10% to +10%
Setting distance 0 to 4 mm
Differential distance 10% Max. of sensing distance
Sensing object Ferrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing object Iron 18*18*1mm
Response frequency AC: 25 Hz (average)
Power supply voltage 24 to 240 VAC
Operating voltage range 20 to 264 VAC
Leakage current 1.7 mA Max.
Control output (Output type) AC 2-wire models
Control outpu (Switching capacity) 5 to 300 mA
Indicator Operation indicator(red)
Operation mode NO
Protective circuit Surge suppressor
Ambient temperature Operating: -40 to 85 ℃
Storage: -40 to 85 ℃
(with no icing or condensation)
Ambient humidity Operating: 35 to 95% RH
Storage: 35 to 95% RH
(with no condensation)
Temperature influence +/- 10% Max. of sensing distance in temperature range of -25 to +70 CEL
+/- 15% Max. of sensing distance in temperature range of -40 to +85 CEL
(As the basis for sensing distance of 23CEL)
Voltage influence +/- 1% Max. of sensing distance in rated voltage range +/- 15%. (As the basis for sensing distance at standard power voltage)
Insulation resistance 50 M OHM Min. at 500VDC between charged parts and the case
Dielectric strength 4000 VAC 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance 1000m/s2 for 10 times each in X, Y, and Z directions
Degree of protection IEC60529: IP67
Applicable standard (EC Directive (Low Voltage Directive) ) EN60947-1
EN60947-5-2
Applicable standard (EC Directive (EMC)) EMI: EN60947-5-2
Emission Enclosure: CISPR11 Group 1 class A
EMS: EN60947-5-2
Immunity ESD: IEC61000-4-2
Immunity RF-interference: IEC61000-4-3
Immunity Conducted Disturbance: IEC61000-4-6
Immunity Burst: IEC61000-4-4
CE marking: Equipped
Applicable standard (CCC mark) Equipped
Connection method M12 connector models
Weight (Packed state) approx. 40 g
Material (case) Brass nickel plating
Material (sensing surface) PBT
Material (clamping nuts) Brass nickel plating
Material (toothed washer) Iron zinc plating
Accessories Instruction manual

Caution:
All units are in millimeters unless otherwise indicated.

A = 50 mm Min. (Different frequency: 30 mm Min.)
B = 35 mm Min. (Different frequency: 18 mm Min.)
When installing two or more Sensors face to face or side by side, ensure that the minimum distances given in figure above are maintained.

l = 0 mm Min.
dia. d = 18 mm Min.
D = 0 mm Min.
m = 20 mm Min.
n = 27 mm Min.
Provide a minimum distance between the Sensor and the surrounding metal as shown in figure above.