Page top

E2E-X2MF1-M1

Standard Proximity Sensor

CG Image [3D-CAD]

DC 3-Wire Model , Unshielded , M8 , Sensing Distance 2 mm , Operation Mode NO , PNP , Connector Type

about this Product Family

Cylinder type sensing head size M8
Type Unshielded
Sensing method Inductive type
Sensing distance 2 mm -10% to +10%
Setting distance 0 to 1.6 mm
Differential distance 10% Max. of sensing distance
Sensing object Ferrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing object Iron 12*12*1mm
Response frequency DC: 0.8 kHz (average)
Power supply voltage 12 to 24 VDC ripple(p-p) :10% Max.
Operating voltage range 10 to 40 VDC
Current consumption 13 mA Max.
Control output (Output type) PNP voltage-current output
Control outpu (Switching capacity) 0 to 200 mA
Control outpu (Residual voltage) 2 V Max. (under load current with cable length of 2m)
Indicator Operation indicator(red)
Operation mode NO
Protective circuit Surge suppressor
Output short-cut protection
Power supply reverse polarity protection
Ambient temperature Operating: -40 to 85 ℃
Storage: -40 to 85 ℃
(with no icing or condensation)
Ambient humidity Operating: 35 to 95% RH
Storage: 35 to 95% RH
(with no condensation)
Temperature influence +/- 10% Max. of sensing distance in temperature range of -25 to +70 CEL
+/- 15% Max. of sensing distance in temperature range of -40 to +85 CEL
(As the basis for sensing distance of 23CEL)
Voltage influence +/- 1% Max. of sensing distance in rated voltage range +/- 15%. (As the basis for sensing distance at standard power voltage)
Insulation resistance 50 M OHM Min. at 500VDC between charged parts and the case
Dielectric strength 1000 VAC 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance 500m/s2 for 10 times each in X, Y, and Z directions
Degree of protection IEC60529: IP67
Applicable standard (EC Directive (Low Voltage Directive) ) EN60947-1
EN60947-5-2
Applicable standard (EC Directive (EMC)) EMI: EN60947-5-2
Emission Enclosure: CISPR11 Group 1 class A
EMS: EN60947-5-2
Immunity ESD: IEC61000-4-2
Immunity RF-interference: IEC61000-4-3
Immunity Conducted Disturbance: IEC61000-4-6
Immunity Burst: IEC61000-4-4
CE marking: Equipped
Applicable standard (CCC mark) Not equipped
Connection method M12 connector models
Weight (Packed state) approx. 15 g
Material (case) Stainless steel (SUS303)
Material (sensing surface) PBT
Material (clamping nuts) Brass nickel plating
Material (toothed washer) Iron zinc plating
Accessories Instruction manual

Caution:
All units are in millimeters unless otherwise indicated.

A = 80 mm Min.
B = 60 mm Min.
When installing two or more Sensors face to face or side by side, ensure that the minimum distances given in figure above are maintained.

l = 6 mm Min.
dia. d = 24 mm Min.
D = 6 mm Min.
m = 8 mm Min.
n = 24 mm Min.
Provide a minimum distance between the Sensor and the surrounding metal as shown in figure above.