Page top

E2E-X3T1 2M

DC 2-Wire (PUR Cable/Self-diagnosis Output), AC 2-Wire and AC/DC 2-Wire

Image

Proximity Sensor, Cylinder type (with screw), Sensing distance: 3 mm, Shielded, AC/DC 2-wire models, NO, Pre-wired models, Standard PVC cable (oil resistant), 2 m

Sensing head size M12
Type Cylinder type (with screw), Shielded
Power source AC/DC 2-wire models
Sensing distance 3 mm ±10%
Setting distance 0 to 2.4 mm
Operation mode NO

Item list of E2E

  • Ratings/Performance
Sensing head sizeM12
TypeCylinder type (with screw), Shielded
Power sourceAC/DC 2-wire models
Sensing distance3 mm ±10%
Setting distance0 to 2.4 mm
Differential distance10% max. of sensing distance
Sensing objectFerrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing objectIron 12 x 12 x 1 mm
Response frequencyDC: 1000 Hz (Average value)
AC: 25 Hz (Average value)
Power supply voltage24 to 240 VDC
Operating voltage range20 to 264 VDC
40 to 264 VAC
Leakage currentat AC: 2 mA max.
at DC: 1 mA max.
Control output (Switching capacity)5 to 100 mA
Control output (Residual voltage)6 V max.DC (Load current 100 mA with cable length of 2 m)
10 V max.AC (Load current 5 mA with cable length of 2 m)
IndicatorOperation indicator (red), Operation setting indicator (green)
Operation modeNO
Protective circuitOutput short-cut protection (at 20 to 40 VDC)
Surge suppressor
Ambient temperature (Operating)-25 to 70 ℃(with no freezing or condensation)
Ambient temperature (Storage)-40 to 85 ℃(with no freezing or condensation)
Ambient humidity (Operating)35 to 95 % (with no condensation)
Ambient humidity (Storage)35 to 95 % (with no condensation)
Temperature influence±10% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃
Voltage influence±1% max. of sensing distance at rated voltage in the rated voltage ±15% range
Insulation resistanceBetween charged parts and the case: 50 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 4,000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 1000 m/s2 10 times each in X, Y, and Z directions
Degree of protectionIEC: IP67
Company standard: Oil-proof
Connection methodPre-wired models (2 m)
WeightPackage: Approx. 80 g
MaterialCase: Brass nickel plating
Sensing surface: Polybutylene terephthalate (PBT)
Cable: PVC
Clamping nuts: Brass nickel plating
Toothed washers: Iron zinc plating
AccessoriesInstruction manual, Clamping nuts, Toothed washers
  • Dimensions

Dimensions

  • Output circuit

Output circuit

Timing chart

  • Mutual interference

Mutual interference

A: 30 mm min., B: 20 mm min.

  • Effects of surrounding metals

Effects of surrounding metals

l: 0 mm min., dia. d: 12 mm min., D: 0 mm min., m: 8 mm min., n: 18 mm min.

  • Characteristic chart

Sensing distance vs. size and material of sensing object

Sensing range

Leakage current

Residual voltage

Series

DC 2-Wire (PUR Cable/Self-diagnosis Output), AC 2-Wire and AC/DC 2-Wire

E2E