E2E-X2F1-R 2M

Standard Proximity Sensor


Inductive type, Shielded, M12*1mm, DC 3-wire models, Sensing distance 2 mm, Operation mode NO, PNP voltage-current output, Robot pre-wired models(2 m)

Sensing head size M12
Type Shielded
Sensing method Inductive type
Sensing distance 2 mm-10% to +10%
Setting distance 0 to 1.6 mm
Operation mode NO

Item list of E2E

  • Ratings/Performance
Sensing methodInductive type
Sensing distance2 mm-10% to +10%
Setting distance0 to 1.6 mm
Differential distance10% Max. of sensing distance
Sensing objectFerrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing objectIron 12 x 12 x 1 mm
Power supply voltage12 to 24 VDC ripple(p-p) 10% Max.
Operating voltage range10 to 30 VDC
Current consumption13 mA max.
Control output (Output type)PNP voltage-current output
Control output (Switching capacity)0 to 200 mA
IndicatorOperation indicator (red)
Operation modeNO
Sensitivity setting-
Self-diagnostic output-
Protective circuitSurge suppressor
Output short-cut protection
Power supply reverse polarity protection
Standard or Different frequencyStandard
Ambient temperatureOperating: -40 to 85 ℃
Storage: -40 to 85 ℃
Ambient humidityOperating: 35 to 95%RH
Storage: 3595%RH
Temperature influence+/- 10% Max. of sensing distance in temperature range of -25 to +70 CEL
+/- 15% Max. of sensing distance in temperature range of -40 to +85 CEL
(As the basis for sensing distance of 23 CEL
Voltage influence+/- 1% Max. of sensing distance in rated voltage range +/- 15%.
(As the basis for sensing distance at standard power voltage)
Insulation resistance50 MOhm Min. at 500 VDC between charged parts and the case
Dielectric strength1000 VAC 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance1000 m/s**2 for 10 times each in X, Y, and Z directions
Degree of protectionIEC60529: IP67
Company standard: Oil-proof
Connection methodRobot pre-wired models(Cable length: 2 m)
Weight (Packed state)approx. 75 g
Material (case)Brass nickel plating
Material (sensing surface)PBT
Material (clamping nuts)Brass nickel plating
Material (toothed washer)Iron zinc plating
AccessoriesInstruction manual
  • Dimensions

  • Output circuit

  • Sensing range

  • Sensing distance vs. size and material of sensing object


Standard Proximity Sensor


about this Product