Page top

E2E-X3D1-M1G

Standard Proximity Sensor

CG Image [3D-CAD]

DC 2-Wire Model , Shielded , M12 , Sensing Distance 3 mm , Operation Mode NO , Connector Type

about this Product Family

Cylinder type sensing head size M12
Type Shielded
Sensing method Inductive type
Sensing distance 3mm -10% to +10%
Setting distance 0 to 2.4 mm
Differential distance 10% Max. of sensing distance
Sensing object Ferrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing object Iron 12*12*1mm
Response frequency (average)
(average)
Power supply voltage 12 to 24 VDC ripple(p-p)
Operating voltage range 10 to 30 VDC
Leakage current 0.8 mA Max.
Control output (Output type) DC 2-wire models with polarity
Control outpu (Switching capacity) 3 to 100mA
Control outpu (Residual voltage) 3 (under load current with cable length of 2m)
Indicator Operation indicator(red), Operation setting indicator(green)
Operation mode NO
Protective circuit Surge suppressor
Output short-cut protection
Standard or Different frequency Standard
Ambient temperature Operating: -25 to 70 ℃
Storage: -40 to 85℃
(with no icing or condensation)
Ambient humidity Operating:
Storage:
(with no condensation)
Temperature influence +-10% Max. of sensing distance in temperature range of -25 to +70CEL
(As the basis for sensing distance of 23CEL)
Voltage influence +-1% Max. of sensing distance in rated voltage range +-15%. (As the basis for sensing distance at standard power voltage)
Insulation resistance 50 M OHM Min. at 500VDC between charged parts and the case
Dielectric strength 1000 VAC 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance 1000m/s2 for 10 times each in X, Y, and Z directions
Degree of protection IEC60529: IP67
Applicable standard (EC Directive (Low Voltage Directive)) EN60947-1
EN60947-5-2
Applicable standard (EC Directive ()) EMI: EN60947-5-2
Emission Enclosure: CISPR11 Group 1 class A
EMS: EN60947-5-2
Immunity ESD: IEC61000-4-2
Immunity RF-interference: IEC61000-4-3
Immunity Conducted Disturbance: IEC61000-4-6
Immunity Burst: IEC61000-4-4
CE marking: Equipped
Applicable standard (CCC mark) Not equipped
Connection method M12 connector models
Weight (Packed state) approx. 25 g
Material (case) Brass nickel plating
Material (sensing surface) PBT
Material (clamping nuts) Brass nickel plating
Material (toothed washer) Iron zinc plating
Accessories Instruction manual

Caution:
All units are in millimeters unless otherwise indicated.

A = 30 mm Min. (Different frequency: 20 mm Min.)
B = 20 mm Min. (Different frequency: 12 mm Min.)
When installing two or more Sensors face to face or side by side, ensure that the minimum distances given in figure above are maintained.

l = 0 mm Min.
dia. d = 12 mm Min.
D = 0 mm Min.
m = 8 mm Min.
n = 18 mm Min.
Provide a minimum distance between the Sensor and the surrounding metal as shown in figure above.