E2EC-C2R5C1 2M

Cable Amplifier Proximity Sensor


Shielded, Cylinder type8 dia., DC Three-wires models, Sensing distance 2.5 mm, Operation mode NO, NPN open collector, Pre-wired models (2 m)

Sensing head size 8 dia.
Type Cylinder type
Sensing distance 2.5 mm ±10%
Setting distance 0 to 1.7 mm
Operation mode NO

Item list of E2EC

  • Ratings/Performance
Sensing head size8 dia.
TypeCylinder type
Sensing distance2.5 mm ±10%
Setting distance0 to 1.7 mm
Differential distance10% max. of sensing distance
Sensing objectFerrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing objectIron 8 x 8 x 1 mm
Response frequency1 kHz (Average value)
Power sourceDC Three-wires models
Power supply voltage5 to 24 VDC (ripple(p-p) 10% max.)
Operating voltage range4.75 to 30 VDC
Current consumption10 mA max.
Control output (Output type)NPN open collector
Control output (Switching capacity)100 mA (30 VDC max.)
Control output (Residual voltage)1 V (Load current 100 mA with cable length of 2 m)
IndicatorDetection indicator (red)
Operation modeNO
Protective circuitSurge suppressor
Ambient temperatureOperating: -25 to 70 ℃
Storage: -25 to 70 ℃
(no icing)
Ambient humidityOperating: 35 to 95% RH
Storage: 35 to 95% RH
(no condensation)
Temperature influence±20% max. of sensing distance in temperature range of -25 to +70 ℃
(As the basis for sensing distance of 23 ℃)
Voltage influence±5% max. of sensing distance in rated voltage range of 4.75 to 30 V
(As the basis for sensing distance at standard power voltage)
Insulation resistanceBetween charged parts and the case: 50 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 500 VAC 50/60 Hz for 1 min
Vibration resistance10 to 55 Hz, 1.5-mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistance500 m/s**2 for 10 times each in X, Y, and Z directions
Degree of protectionIEC: IP64
Connection methodPre-wired models
(Cable length: 2 m)
Weight (Packed state)approx. 45 g
MaterialCase: Brass
Sensing surface: ABS
AccessoriesInstruction manual
  • Dimensions

  • Output circuit

  • Sensing range

  • Sensing distance vs. size and material of sensing object


Cable Amplifier Proximity Sensor


about this Product