Cable Amplifier Proximity Sensor
Sensing head size |
3 dia. |
---|---|
Type |
Cylinder type, Shielded |
Power source |
DC 2-wire models |
Sensing distance |
0.8 mm ±15% |
Setting distance |
0 to 0.56 mm |
Operation mode |
NC |
As of February 5, 2024
Sensing head size | 3 dia. |
---|---|
Type | Cylinder type, Shielded |
Power source | DC 2-wire models |
Sensing distance | 0.8 mm ±15% |
Setting distance | 0 to 0.56 mm |
Differential distance | 10% max. of sensing distance |
Sensing object | Ferrous metal (Sensitivity lowers with non-ferrous metals.) |
Standard sensing object | Iron 5 x 5 x 1 mm |
Response frequency | 1.5 kHz (Average value) |
Power supply voltage | 12 to 24 VDC ripple (p-p) 10% max. |
Operating voltage range | 10 to 30 VDC |
Leakage current | 0.8 mA max. |
Control output (Switching capacity) | 5 to 100 mA |
Control output (Residual voltage) | 3 V max. (Load current 100 mA with cable length of 2 m) |
Indicator | Operation indicator (red) |
Operation mode | NC |
Protective circuit | Output short-cut protection Surge suppressor |
Ambient temperature (Operating) | -25 to 70 ℃ |
Ambient temperature (Storage) | -25 to 70 ℃ |
Ambient humidity (Operating) | 35 to 95 % |
Ambient humidity (Storage) | 35 to 95 % |
Temperature influence | ±20% max. of sensing distance at 23 ℃ in the temperature range of −25 to 70 ℃ |
Voltage influence | ±1% max. of sensing distance at rated voltage in the rated voltage ±15% range |
Insulation resistance | Between charged parts and the case: 50 MΩ min. at 500 VDC |
Dielectric strength | Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min |
Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
Shock resistance | Destruction: 1000 m/s2 10 times each in X, Y, and Z directions |
Degree of protection | IEC: IP67 Company standard: Oil-proof (For Sensor Head only) |
Connection method | Pre-wired models (2 m) |
Weight | Package: Approx. 45 g |
Material | Case: Brass Sensing surface: ABS |
Accessories | Instruction manual, Amplifier Mountig Brackets |
As of February 5, 2024
As of February 5, 2024
Dimensions
As of February 5, 2024
As of February 5, 2024
Output circuit
Timing chart
As of February 5, 2024
As of February 5, 2024
Effects of surrounding metals
l: 0 mm min., dia. d: 3 mm min., D: 0 mm min., m: 2.4 mm min., n: 6 mm min.
As of February 5, 2024
As of February 5, 2024
Residual voltage
As of February 5, 2024