E2EH-X3C1 2M

Proximity Sensor Ideal for High Temperatures and Cleaning Processes

Image

Shielded, Cylinder typeM12, DC Three-wires models, Sensing distance 3 mm, Operation mode NO, NPN open collector, Pre-wired models (2 m)

Sensing head size M12
Type Cylinder type
Shielded
Sensing distance 3 mm ±10%
Setting distance 0 to 2.4 mm
Operation mode NO

Item list of E2EH

  • Ratings/Performance
Sensing head sizeM12
TypeCylinder type
Shielded
Sensing distance3 mm ±10%
Setting distance0 to 2.4 mm
Differential distance15% max. of sensing distance
Sensing objectFerrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing objectIron 12 x 12 x 1 mm
Power sourceDC Three-wires models
Power supply voltage12 to 24 VDC (ripple(p-p) 10% max.)
Operating voltage range10 to 32 VDC (24 VDC max. at temperatures over 100 ℃)
Current consumption10 mA max.
Control output (Output type)NPN open collector
Control output (Switching capacity)100 mA (Ambient temperature of 0 to 100 ℃)
50 mA (Ambient temperature of 100 to 120 ℃)
Control output (Residual voltage)3 V (Load current 100 mA with cable length of 2 m)
IndicatorOperation indicator (yellow)
Operation modeNO
Protective circuitOutput short-cut protection, Output reverse polarity protection, Power supply reverse polarity protection, Surge suppressor
Ambient temperatureOperating: 0 to 100 ℃
Storage: -25 to 70 ℃
(no icing)
Ambient humidityOperating: 35 to 95%
Storage: 35 to 95%
(no condensation)
Temperature influence±10% max. of sensing distance in temperature range of 0 to +70 ℃
±15% max. of sensing distance in temperature range of +70 to +100 ℃
-15% to +20% of sensing distance in temperature range of +100 to +120 ℃
(As the basis for sensing distance of 23 ℃)
Voltage influence±10% max. of sensing distance in rated voltage range ±15%.
(As the basis for sensing distance at standard power voltage)
Insulation resistanceBetween charged parts and the case: 50 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 1,000 VAC 50/60 Hz for 1 min
Vibration resistance10 to 55 Hz, 1.5-mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistance1000 m/s**2 for 10 times each in X, Y, and Z directions
Degree of protectionIEC: IP67
DIN40050-9 IP69K
Connection methodPre-wired models
(Cable length: 2 m)
Weight (Packed state)approx. 80 g
MaterialCase: Stainless steel (SUS316L)
Sensing surface: Polybutylene terephthalate (PBT)
Clamping nuts: Stainless steel (SUS316L)
AccessoriesInstruction manual
  • Dimensions

  • Output circuit

  • Sensing range

  • Sensing distance vs. size and material of sensing object

  • Mutual interference

A: 30 mm B: 20 mm

Series

Proximity Sensor Ideal for High Temperatures and Cleaning Processes

E2EH

about this Product