E2EH-X12B1 5M

Proximity Sensor Ideal for High Temperatures and Cleaning Processes

Image

Inductive type, Shielded, M30*1.5mm, DC 3-wire models, Sensing distance 12 mm, Operation mode NO, PNP open collector output, Pre-wired models(5 m)

Sensing head size M30
Type Shielded
Sensing method Inductive type
Sensing distance 12 mm-10% to +10%
Setting distance 0 to 9.6 mm
Operation mode NO

Item list of E2EH

  • Ratings/Performance
TypeShielded
Sensing methodInductive type
Sensing distance12 mm-10% to +10%
Setting distance0 to 9.6 mm
Differential distance15% Max. of sensing distance
Sensing objectFerrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing objectIron 36 x 36 x 1 mm
Power supply voltage12 to 24 VDC ripple(p-p) 10% Max.
Operating voltage range10 to 32 VDC
Current consumption10 mA max.
Control output (Output type)PNP open collector output
Control output (Switching capacity)0 to 100 mA(Ambient temperature of 0 to 100 CEL.)
0 to 50 mA(Ambient temperature of 100 to 120 CEL.)
IndicatorOperation indicator (yellow)
Operation modeNO
Sensitivity setting-
Self-diagnostic output-
Protective circuitSurge suppressor
Output short-cut protection
Output reverse polarity protection
Power supply reverse polarity protection
Standard or Different frequencyStandard
Ambient temperatureOperating: 0 to 100 ℃
Storage: -25 to 70 ℃
Ambient humidityOperating: 35 to 95%RH
Storage: 3595%RH
Temperature influence+/- 10% Max. of sensing distance in temperature range of 0 to +70 CEL
+/- 15% Max. of sensing distance in temperature range of +70 to +100 CEL
-15% to +20% of sensing distance in temperature range of +100 to +120 CEL
(As the basis for sensing distance of 23 CEL
Voltage influence+/- 1% Max. of sensing distance in rated voltage range +/- 15%.
(As the basis for sensing distance at standard power voltage)
Insulation resistance50 MOhm Min. at 500 VDC between charged parts and the case
Dielectric strength1000 VAC 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance1000 m/s**2 for 10 times each in X, Y, and Z directions
Degree of protectionIEC60529: IP67
Connection methodPre-wired models(Cable length: 5 m)
Weight (Packed state)approx. 355 g
Material (case)Stainless steel (SUS316L)
Material (sensing surface)PBT
Material (clamping nuts)Stainless steel (SUS316L)
AccessoriesInstruction manual
  • Dimensions

  • Output circuit

  • Sensing range

  • Sensing distance vs. size and material of sensing object

Series

Proximity Sensor Ideal for High Temperatures and Cleaning Processes

E2EH

about this Product