Page top

E2EH-X12B2-M1

Proximity Sensor Ideal for High Temperatures and Cleaning Processes

Image

Proximity Sensor Ideal for High Temperatures and Cleaning Processes, Sensing distance 12 mm, DC 3-Wire, PNP open-collector output, NC, M12 connector models

Sensing head size M30
Type Cylinder type (with screw), Shielded
Power source DC Three-wires models
Sensing distance 12 mm ±10%
Setting distance 0 to 9.6 mm
Operation mode NC

Item list of E2EH

  • Ratings/Performance
Sensing head sizeM30
TypeCylinder type (with screw), Shielded
Power sourceDC Three-wires models
Sensing distance12 mm ±10%
Setting distance0 to 9.6 mm
Differential distance15% max. of sensing distance
Sensing objectFerrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing objectIron 36 x 36 x 1 mm
Response frequency100 Hz (Average value)
Power supply voltage12 to 24 VDC ripple (p-p) 10% max.
Operating voltage range10 to 32 VDC
Current consumption10 mA max.
Control output (Output type)PNP open collector
Control output (Switching capacity)100 mA max.
Control output (Residual voltage)2 V max. (Load current 100 mA with cable length of 2 m)
IndicatorOperation indicator (yellow)
Operation modeNC
Protective circuitOutput short-cut protection
Output reverse polarity protection
Power supply reverse polarity protection
Surge suppressor
Ambient temperature (Operating)0 to 100 ℃
Ambient temperature (Storage)-25 to 70 ℃
Ambient humidity (Operating)35 to 95 %
Ambient humidity (Storage)35 to 95 %
Temperature influence±10% max. of sensing distance at 23 ℃ in the temperature range of 0 to 70 ℃
±15% max. of sensing distance at 23 ℃ in the temperature range of +70 to +100 ℃
Voltage influence±10% max. of sensing distance at rated voltage in the rated voltage ±15% range
Insulation resistanceBetween charged parts and the case: 50 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 1,000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 1000 m/s2 10 times each in X, Y, and Z directions
Degree of protectionIEC: IP67
DIN40050-9 IP69K
Connection methodM12 connector models
WeightPackage: Approx. 125 g
MaterialCase: Stainless steel (SUS316L)
Sensing surface: Polybutylene terephthalate (PBT)
Clamping nuts: Stainless steel (SUS316L)
AccessoriesInstruction manual
  • Dimensions

Dimensions

  • Output circuit

Output circuit

Timing chart

  • Mutual interference

Mutual interference

A: 110 mm min., B: 90 mm min.

  • Effects of surrounding metals

Effects of surrounding metals

l: 6 mm min., dia. d: 50 mm min., D: 6 mm min., m: 45 mm min., n: 50 mm min.

  • Characteristic chart

Sensing distance vs. size and material of sensing object

Sensing range

Series

Proximity Sensor Ideal for High Temperatures and Cleaning Processes

E2EH