![]()
Global
These are navigation links to move inside this page.
![]()
Quick links OMRON IA Proximity Sensors in your country.
Please contact Europe headquarters.
| Shield | Shielded |
|---|---|
| Cylinder type sensing head size | M18 |
| Sensing method | Inductive type |
| Sensing distance | 7 mm -10% to +10% |
| Setting distance | 0 to 5.6 mm |
| Differential distance | 10% Max. of sensing distance |
| Sensing object | Ferrous metal (Sensitivity lowers with non-ferrous metals.) |
| Standard sensing object | Iron 18*18*1mm |
| Response frequency | DC: 500 Hz (average) |
| Power supply voltage | 12 to 24 VDC (ripple(p-p) :10% Max.) |
| Operating voltage range | 10 to 30 VDC |
| Leakage current | 0.8 mA Max. |
| Control output (Output type) | DC 2-wire models with polarity |
| Control output (Switching capacity) | 3 to 100 mA |
| Control output (Residual voltage) | (DC) 3 V Max. (under load current with cable length of 2m) |
| Indicator | Operation indicator(red), Operation setting indicator(green) |
| Operation mode | NO |
| Protective circuit | Surge suppressor Output short-cut protection |
| Standard or Different frequency | Standard |
| Ambient temperature | Operating: -25 to 70 CEL Storage: -25 to 70 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 35 to 95 %RH Storage: 35 to 95 %RH (with no condensation) |
| Temperature influence | +-10% Max. of sensing distance in temperature range of -25 to +70CEL (As the basis for sensing distance of 23CEL) |
| Voltage influence | +-2.5% Max. of sensing distance in rated voltage range +-15%. (As the basis for sensing distance at standard power voltage) |
| Insulation resistance | 50 M OHM Min. at 500VDC between charged parts and the case |
| Dielectric strength | 1000 VAC 50/60 Hz for 1 minute between charged parts and the case |
| Vibration resistance | 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions |
| Shock resistance | 1000m/s2 for 10 times each in X, Y, and Z directions |
| Degree of protection | IEC60529: IP67 Company standard: Oil-proof |
| Applicable standard (EC Directive (Low Voltage Directive)) | EN60947-1 EN60947-5-2 |
| Applicable standard (EC Directive (EMC Directive)) | EMI: EN60947-5-2 Emission Enclosure: CISPR11 Group 1 classA EMS: EN60947-5-2 Immunity ESD: IEC61000-4-2 Immunity RF-interference: IEC61000-4-3 Immunity Burst: IEC61000-4-4 |
| Applicable standard (CCC mark) | Not equipped |
| Connection method | Pre-wired models (Cable length: 5 m) |
| Material (case) | Fluoride resin coating (base:brass) |
| Material (sensing surface) | Fluoride resin |
| Material (clamping nuts) | Flouride resin coating (base:brass) |
| Material (toothed washer) | Iron zinc plating |
| Accessories | Instruction manual |
As of June 3, 2008

A = 50 mm Min.
B = 35 mm Min.
When installing two or more Sensors face to face or side by side, ensure that the minimum distances given in figure above are maintained
As of June 3, 2008

l = 0 mm Min.
dia. d = 18 mm Min.
D = 0 mm Min.
m = 20 mm Min.
n = 27 mm Min.
Provide a minimum distance between the Sensor and the surrounding metal as shown in figure above.
As of June 3, 2008