Aluminum-detecting Proximity Sensor
Image
Sensing head size |
M18 |
---|---|
Type |
Cylinder type (with screw), Shielded |
Power source |
DC Three-wires models |
Sensing distance |
4 mm ±10% |
Setting distance |
0 to 2.8 mm |
Operation mode |
NO |
As of September 4, 2025
Sensing head size | M18 |
---|---|
Type | Cylinder type (with screw), Shielded |
Power source | DC Three-wires models |
Sensing distance | 4 mm ±10% |
Setting distance | 0 to 2.8 mm |
Differential distance | 20% max. of sensing distance |
Sensing object | Non-ferrous metal (Ferrous metal is not detected.) |
Standard sensing object | Aluminum 18 x 18 x 1 mm |
Response frequency | 70 Hz (Average value) |
Power supply voltage | 12 to 24 VDC ripple (p-p) 10% max. |
Operating voltage range | 10 to 30 VDC |
Current consumption | 20 mA max. |
Control output (Output type) | NPN open collector |
Control output (Switching capacity) | at 30 VDC: 100 mA max. |
Control output (Residual voltage) | 2 V max. (Load current 100 mA with cable length of 2 m) |
Indicator | Detection indicator (red) |
Operation mode | NO |
Protective circuit | Output short-cut protection Power supply reverse polarity protection Surge suppressor |
Ambient temperature (Operating) | -10 to 55 ℃ |
Ambient temperature (Storage) | -10 to 55 ℃ |
Ambient humidity (Operating) | 35 to 95 % |
Ambient humidity (Storage) | 35 to 95 % |
Temperature influence | ±20% max. of sensing distance at 23 ℃ in the temperature range of -10 to 55 ℃ |
Voltage influence | ±2.5% max. of sensing distance at rated voltage in the rated voltage ±15% range |
Insulation resistance | Between charged parts and the case: 50 MΩ min. at 500 VDC |
Dielectric strength | Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min |
Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
Shock resistance | Destruction: 1000 m/s2 10 times each in X, Y, and Z directions |
Degree of protection | IEC: IP67 Company standard: Oil-proof |
Connection method | Pre-wired models (2 m) |
Weight | Package: Approx. 140 g |
Material | Case: Brass nickel plating Sensing surface: Heat-resistant ABS resin Clamping nuts: Brass nickel plating Toothed washers: Iron zinc plating |
As of September 4, 2025
As of September 4, 2025
Dimensions
As of September 4, 2025
As of September 4, 2025
Output circuit
Timing chart
As of September 4, 2025
As of September 4, 2025
Mutual interference
A: 50 mm min., B: 35 mm min.
As of September 4, 2025
As of September 4, 2025
Effects of surrounding metals
l: 0 mm min., dia. d: 18 mm min., D: 0 mm min., m: 20 mm min., n: 27 mm min.
As of September 4, 2025
As of September 4, 2025
Sensing distance vs. size and material of sensing object
Sensing range
As of September 4, 2025