Page top

Primary Contents

For print

Shield Shielded
Cylinder type sensing head size M18
Sensing method Inductive type
Sensing distance 4 mm -10% to +10%
Setting distance 0 to 3.2 mm
Differential distance 20% Max. of sensing distance
Sensing object Ferrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing object Iron 30*30*1mm
Response frequency DC: 100 Hz (average)
Power supply voltage 12 to 24 VDC (ripple(p-p) :10% Max.)
Operating voltage range 10 to 30 VDC
Leakage current 0.8 mA Max.
Control output (Output type) DC 2-wire models with polarity
Control output (Switching capacity) 3 to 100 mA
Control output (Residual voltage) (DC) 3 V Max. (under load current with cable length of 2m)
Indicator Operation indicator(red)
Operation mode NC
Protective circuit Surge suppressor
Output short-cut protection
Standard or Different frequency Standard
Ambient temperature Operating: 0 to 50 CEL
Storage: 0 to 50 CEL
(with no icing or condensation)
Ambient humidity Operating: 35 to 95 %RH
Storage: 35 to 95 %RH
(with no condensation)
Temperature influence +-20% Max. of sensing distance in temperature range of 0 to +50CEL
(As the basis for sensing distance of 23CEL)
Voltage influence +-2.5% Max. of sensing distance in rated voltage range +-10%. (As the basis for sensing distance at standard power voltage)
Insulation resistance 50 M OHM Min. at 500VDC between charged parts and the case
Dielectric strength 1000 VAC 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance 1000m/s2 for 10 times each in X, Y, and Z directions
Degree of protection IEC60529: IP67
Company standard: Oil-proof
Applicable standard (EC Directive (Low Voltage Directive)) EN60947-1
EN60947-5-2
Applicable standard (EC Directive (EMC Directive)) EMI: EN60947-5-2
Emission Enclosure: CISPR11 Group 1 classA
EMS: EN60947-5-2
Immunity ESD: IEC61000-4-2
Immunity RF-interference: IEC61000-4-3
Immunity Conducted Disturbance: IEC61000-4-6
Immunity Burst: IEC61000-4-4
CE marking: Equipped
Applicable standard (CCC mark) Not equipped
Connection method Pre-wired models (Cable length: 2 m)
Weight (Packed state) approx. 160 g
Material (case) Brass nickel plating
Material (sensing surface) PBT
Material (clamping nuts) Iron zinc plating
Material (toothed washer) Iron zinc plating
Accessories Instruction manual

Note: The value of a effects of surrounding metals uses the attached nut, and the buried material is aluminum. When the buried material is iron, it is as follows. l:0, d:18, D:0, m:16, n:27.

As of June 3, 2008

For print

Caution: All units are in millimeters unless otherwise indicated.

As of June 3, 2008

For print

As of June 3, 2008

For print

As of June 3, 2008

For print

As of June 3, 2008

For print

As of June 3, 2008

For print

A = 40 mm Min.
B = 50 mm Min.
When installing two or more Sensors face to face or side by side, ensure that the minimum distances given in figure above are maintained

As of June 3, 2008

For print

l = 5 mm Min.
dia. d = 40 mm Min.
D = 5 mm Min.
m = 16 mm Min.
n = 54 mm Min.
Provide a minimum distance between the Sensor and the surrounding metal as shown in figure above.

As of June 3, 2008