Page top

Primary Contents

For print

Shield Unshielded
Cylinder type sensing head size M12
Sensing method Inductive type
Sensing distance 5 mm -10% to +10%
Setting distance 0 to 4 mm
Differential distance 10% Max. of sensing distance
Sensing object Ferrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing object Iron 30*30*1mm
Power supply voltage 12 to 24 VDC (ripple(p-p) :10% Max.)
Operating voltage range 10 to 30 VDC
Current consumption 17 mA Max.
Control output (Output type) NPN voltage-current output
Control output (Switching capacity) 0 to 200 mA
Control output (Residual voltage) (DC) 2 V Max. (under load current with cable length of 2m)
Indicator Detection indicator(red)
Operation mode NO
Protective circuit Surge suppressor
Output short-cut protection
Power supply reverce polarity protection
Standard or Different frequency Standard
Ambient temperature Operating: -25 to 70 CEL
Storage: -25 to 70 CEL
(with no icing or condensation)
Ambient humidity Operating: 35 to 95 %RH
Storage: 35 to 95 %RH
(with no condensation)
Temperature influence +-10% Max. of sensing distance in temperature range of -25 to +70CEL
(As the basis for sensing distance of 23CEL)
Voltage influence +-2.5% Max. of sensing distance in rated voltage range +-15%. (As the basis for sensing distance at standard power voltage)
Insulation resistance 50 M OHM Min. at 500VDC between charged parts and the case
Dielectric strength 1000 VAC 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance 1000m/s2 for 10 times each in X, Y, and Z directions
Degree of protection IEC60529: IP68
Company standard: Oil-proof
Applicable standard (EC Directive (EMC Directive)) CE marking: Equipped
Applicable standard (CCC mark) Not equipped
Connection method Pre-wired models (Cable length: 2 m)
Weight (Packed state) approx. 50 g
Material (case) Polyarylate
Material (sensing surface) Polyarylate
Material (clamping nuts) Polyacetal
Accessories Instruction manual

As of June 3, 2008

For print

Caution: All units are in millimeters unless otherwise indicated.

As of June 3, 2008

For print

As of June 3, 2008

For print

As of June 3, 2008