![]()
Global
These are navigation links to move inside this page.
![]()
Quick links OMRON IA Proximity Sensors in your country.
Please contact Europe headquarters.
| Shield | Shielded |
|---|---|
| Cylinder type sensing head size | M30 |
| Sensing method | Inductive type |
| Sensing distance | 10 mm -10% to +10% |
| Setting distance | 0 to 7 mm |
| Differential distance | 15% Max. of sensing distance |
| Sensing object | Ferrous metal (Sensitivity lowers with non-ferrous metals.) |
| Standard sensing object | Iron 54*54*1mm |
| Response frequency | DC: 50 Hz (average) |
| Power supply voltage | 12 to 24 VDC (ripple(p-p) :10% Max.) |
| Operating voltage range | 10 to 30 VDC |
| Current consumption | 10 mA Max. |
| Control output (Output type) | NPN open collector output |
| Control output (Switching capacity) | 0 to 200 mA |
| Control output (Residual voltage) | (DC) 2 V Max. (under load current with cable length of 2m) |
| Indicator | Operation indicator(yellow) |
| Operation mode | NO |
| Protective circuit | Surge suppressor Output short-cut protection Output reverce polarity protection Power supply reverce polarity protection |
| Standard or Different frequency | Standard |
| Ambient temperature | Operating: -25 to 70 CEL Storage: -25 to 70 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 35 to 95 %RH Storage: 35 to 95 %RH (with no condensation) |
| Temperature influence | +-20% Max. of sensing distance in temperature range of -25 to +70CEL (As the basis for sensing distance of 23CEL) |
| Voltage influence | +-1% Max. of sensing distance in rated voltage range +-15%. (As the basis for sensing distance at standard power voltage) |
| Insulation resistance | 50 M OHM Min. at 500VDC between charged parts and the case |
| Dielectric strength | 1000 VAC 50/60 Hz for 1 minute between charged parts and the case |
| Vibration resistance | 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions |
| Shock resistance | 1000m/s2 for 10 times each in X, Y, and Z directions |
| Degree of protection | IEC60529: IP67 |
| Applicable standard (UL) | Standard No.: UL508 File number: E76675 |
| Applicable standard (EC Directive (Low Voltage Directive)) | EN60947-1 EN60947-5-2 |
| Applicable standard (EC Directive (EMC Directive)) | EMI: EN60947-5-2 Emission Enclosure: CISPR11 Group 1 classA EMS: EN60947-5-2 Immunity ESD: IEC61000-4-2 Immunity RF-interference: IEC61000-4-3 Immunity Conducted Disturbance: IEC61000-4-6 Immunity Burst: IEC61000-4-4 CE marking: Equipped |
| Applicable standard (CCC mark) | Not equipped |
| Connection method | M12 connector models |
| Weight (Packed state) | approx. 160 g |
| Material (case) | Stainless steel (SUS303) |
| Material (sensing surface) | Stainless steel (SUS303) |
| Material (clamping nuts) | Stainless steel |
| Material (toothed washer) | Iron zinc plating |
| Accessories | Instruction manual |
Note: The value of a effects of surrounding metals uses the attached nut, and the buried material is aluminum. When the buried material is iron, it is as follows. l:0, d:30, D:0, m:40, n:100,
As of June 3, 2008

A = 110 mm Min.
B = 100 mm Min.
When installing two or more Sensors face to face or side by side, ensure that the minimum distances given in figure above are maintained
As of June 3, 2008

l = 24 mm Min.
dia. d = 120 mm Min.
D = 24 mm Min.
m = 40 mm Min.
n = 120 mm Min.
Provide a minimum distance between the Sensor and the surrounding metal as shown in figure above.
As of June 3, 2008