![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to 'E2K-C' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Shield | Unshielded |
|---|---|
| Cylinder type sensing head size | dia. 34 |
| Sensing method | Capacitive type |
| Sensing distance | 25 mm |
| Setting distance | 3 to 25 mm |
| Differential distance | 15% Max. of sensing distance(when adjusted to 25mm +10% to -10% with stndard object) |
| Sensing object | Conductor and dielectrics |
| Standard sensing object | With grounded metal 50*50*1mm |
| Response frequency | AC: 10 Hz (average) |
| Power supply voltage | 100 to 220 V |
| Operating voltage range | 90 to 250 VAC |
| Leakage current | 1 mA Max. (at 100VAC 50/60Hz) 2 mA Max. (at 200VAC 50/60Hz) |
| Control output (Output type) | AC 2-wire models |
| Control output (Switching capacity) | 5 to 200 mA (resistive load) |
| Indicator | Operation indicator(red) |
| Operation mode | NO |
| Sensitivity setting | 15-turn adjustment(-3 to +3 turn) |
| Protective circuit | Surge suppressor |
| Standard or Different frequency | Standard |
| Ambient temperature | Operating: -25 to 70 CEL Storage: -25 to 70 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 35 to 95 %RH Storage: 35 to 95 %RH (with no condensation) |
| Temperature influence | +-15% Max. of sensing distance in temperature range of -10 to +55CEL +-25% Max. of sensing distance in temperature range of -25 to +70CEL (As the basis for sensing distance of 23CEL) |
| Voltage influence | +-2% Max. of sensing distance in rated voltage range +20% -10% of 100VAC+-20% of 200VAC (As the basis for sensing distance at standard power voltage) |
| Insulation resistance | 50 M OHM Min. at 500VDC between charged parts and the case |
| Dielectric strength | 1500 VAC 50/60 Hz for 1 minute between charged parts and the case |
| Vibration resistance | 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions |
| Shock resistance | 500m/s2 for 10 times each in X, Y, and Z directions |
| Degree of protection | IEC60529: IP66 |
| Applicable standard (CCC mark) | Equipped |
| Connection method | Pre-wired models (Cable length: 2 m) |
| Weight (Packed state) | approx. 200 g |
| Material (case) | Heat-resistant ABS resin |
| Material (sensing surface) | Heat-resistant ABS resin |
| Accessories | Instruction manual, Mounting bracket |
As of September 3, 2009

Caution: All units are in millimeters unless otherwise indicated.
As of September 3, 2009

As of September 3, 2009

As of September 3, 2009

As of September 3, 2009

As of September 3, 2009

A = 100 mm Min.
B = 100 mm Min.
When installing two or more Sensors face to face or side by side, ensure that the minimum distances given in figure above are maintained
As of September 3, 2009

As of September 3, 2009