E2K-C25ME1 2M

Long-distance type

Image

Capacitive type, Unshielded, 34 mm dia., DC Three-wires models, Sensing distance 25 mm, Operation mode NO, NPN voltage-current output, Pre-wired models (2 m)

Sensing head size 34 dia.
Type Cylinder type
Capacitive type
Unshielded
Sensing distance 25 mm
Setting distance 3 to 25 mm
Operation mode NO

Item list of E2K-C

  • Ratings/Performance
Sensing head size34 dia.
TypeCylinder type
Capacitive type
Unshielded
Sensing distance25 mm
Setting distance3 to 25 mm
Differential distance15% max. of sensing distance (when adjusted to 25 mm ±10% with standard object)
Sensing objectConductor and dielectrics
Standard sensing objectWith grounded metal 50 x 50 x 1 mm
Response frequency70 Hz (Average value)
Power sourceDC Three-wires models
Power supply voltage12 to 24 VDC (ripple(p-p) 10% max.)
Operating voltage range10 to 30 VDC
Current consumption10 mA max. (at 12 VDC)
/16 mA max. (at 24 VDC)
Control output (Output type)NPN
Control output (Switching capacity)200 mA
Control output (Residual voltage)2 V (Load current 200 mA with cable length of 2 m)
IndicatorDetection indicator (red)
Operation modeNO
Protective circuitReverse polarity protection, Surge suppressor
Ambient temperatureOperating: -25 to 70 ℃
Storage: -25 to 70 ℃
(no icing)
Ambient humidityOperating: 35 to 95% RH
Storage: 35 to 95% RH
(no condensation)
Temperature influence±15% max. of sensing distance in temperature range of -10 to +55 ℃
±25% max. of sensing distance in temperature range of -25 to +70 ℃
(As the basis for sensing distance of 23 ℃)
Voltage influence±2% max. of sensing distance in rated voltage range ±15%.
(As the basis for sensing distance at standard power voltage)
Insulation resistanceBetween charged parts and the case: 50 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 1,000 VAC 50/60 Hz for 1 min
Vibration resistance10 to 55 Hz, 1.5-mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistance500 m/s**2 for 10 times each in X, Y, and Z directions
Degree of protectionIEC: IP66
Connection methodPre-wired models
(Cable length: 2 m)
Weight (Packed state)approx. 200 g
MaterialCase: Heat-resistant ABS resin
Sensing surface: Heat-resistant ABS resin
AccessoriesInstruction manual, Mounting bracket, M4 Screw
  • Dimensions

  • Output circuit

  • Sensing range

  • Sensing distance vs. size and material of sensing object

Series

Long-distance type

E2K-C

about this Product