Page top

Primary Contents

For print

Shield Unshielded
Cylinder type sensing head size dia. 34
Sensing method Capacitive type
Sensing distance 20 mm
Setting distance 3 to 20 mm
Differential distance 15% Max. of sensing distance(when adjusted to 20mm +10% to -10% with stndard object)
Sensing object Conductor and dielectrics
Standard sensing object With grounded metal 50*50*1mm
Response frequency DC: 40 Hz (average)
AC: 25 Hz (average)
Power supply voltage 24 to 240 VDC
24 to 240 V
Operating voltage range 20 to 250 VDC
20 to 250 VAC
Leakage current 1.5 mA Max. (at 24VDC)
1.7 mA Max. (at 110VAC 50/60Hz)
2.5 mA Max. (at 250VAC 50/60Hz)
Control output (Output type) AC/DC 2-wire models
Control output (Switching capacity) 5 to 200 mA (resistive load)
Control output (Residual voltage) (DC) 8 V Max.
(AC) 10 V Max. (Refer to the Specifications)
Indicator Operation indicator(yellow)
Operation mode NO
Sensitivity setting 15-turn adjustment(-3 to +3 turn)
Standard or Different frequency Standard
Ambient temperature Operating: -25 to 70 CEL
Storage: -25 to 70 CEL
(with no icing or condensation)
Ambient humidity Operating: 35 to 95 %RH
Storage: 35 to 95 %RH
(with no condensation)
Temperature influence +-15% Max. of sensing distance in temperature range of -10 to +55CEL
+-25% Max. of sensing distance in temperature range of -25 to +70CEL
(As the basis for sensing distance of 23CEL)
Voltage influence +-2% Max. of sensing distance in rated voltage range +-15%. (As the basis for sensing distance at standard power voltage)
Insulation resistance 50 M OHM Min. at 500VDC between charged parts and the case
Dielectric strength 1500 VAC 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance 500m/s2 for 10 times each in X, Y, and Z directions
Degree of protection IEC60529: IP65
Applicable standard (EC Directive (Low Voltage Directive)) EN60947-1
EN60947-5-2
Applicable standard (EC Directive (EMC Directive)) EMI: EN60947-5-2
Emission Enclosure: CISPR11 Group 1 classA
EMS: EN60947-5-2
Immunity ESD: IEC61000-4-2
Immunity RF-interference: IEC61000-4-3
Immunity Conducted Disturbance: IEC61000-4-6
Immunity Burst: IEC61000-4-4
CE marking: Equipped
Applicable standard (CCC mark) Not equipped
Connection method Pre-wired models (Cable length: 2 m)
Weight (Packed state) approx. 240 g
Material (case) PBT
Material (sensing surface) PBT
Accessories Instruction manual, Mounting bracket

As of June 3, 2008

For print

Caution: All units are in millimeters unless otherwise indicated.

As of June 3, 2008

For print

As of June 3, 2008

For print

As of June 3, 2008

For print

As of June 3, 2008

For print

A = 100 mm Min.
B = 105 mm Min.
When installing two or more Sensors face to face or side by side, ensure that the minimum distances given in figure above are maintained

As of June 3, 2008

For print

As of June 3, 2008