Long-distance type
Sensing head size |
34 dia. |
---|---|
Type |
Noise immunity type, Cylinder type, Capacitive type, Unshielded |
Power source |
AC/DC 2-wire models |
Sensing distance |
20 mm |
Setting distance |
3 to 20 mm |
Operation mode |
NC |
As of February 5, 2024
Sensing head size | 34 dia. |
---|---|
Type | Noise immunity type, Cylinder type, Capacitive type, Unshielded |
Power source | AC/DC 2-wire models |
Sensing distance | 20 mm |
Setting distance | 3 to 20 mm |
Differential distance | 15% max. of sensing distance (when adjusted to 20 mm ±10% with standard object) |
Sensing object | Conductor and dielectrics |
Standard sensing object | With grounded metal 50 x 50 x 1 mm |
Response frequency | DC: 40 Hz (Average value) AC: 25 Hz (Average value) |
Power supply voltage | 24 to 240 VDC |
Operating voltage range | 20 to 250 VDC 20 to 250 VAC |
Leakage current | at 24 VDC: 1.5 mA max. at 110 VAC 50/60 Hz: 1.7 mA max. at 250 VAC 50/60 Hz: 2.5 mA max. |
Control output (Switching capacity) | Resistive load: 5 to 200 mA |
Control output (Residual voltage) | 10 V max.AC 8 V max.DC |
Indicator | Operation indicator (yellow) |
Operation mode | NC |
Sensitivity setting | Sensitivity adjuster |
Ambient temperature (Operating) | -25 to 70 ℃ |
Ambient temperature (Storage) | -25 to 70 ℃ |
Ambient humidity (Operating) | 35 to 95 % |
Ambient humidity (Storage) | 35 to 95 % |
Temperature influence | ±15% max. of sensing distance at 23 ℃ in the temperature range of −10 to 55 ℃ ±25% max. of sensing distance at 23 ℃ in the temperature range of −25 to 70 ℃ |
Voltage influence | ±2% max. of sensing distance at rated voltage in the rated voltage ±15% range |
Insulation resistance | Between charged parts and the case: 50 MΩ min. at 500 VDC |
Dielectric strength | Between charged parts and the case: 1,500 VAC 50/60 Hz 1 min |
Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
Shock resistance | Destruction: 500 m/s2 10 times each in X, Y, and Z directions |
Degree of protection | IEC: IP65 |
Connection method | Pre-wired models (2 m) |
Weight | Package: Approx. 240 g |
Material | Case: Polybutylene terephthalate (PBT) Sensing surface: Polybutylene terephthalate (PBT) |
Accessories | Instruction manual, Dedicated fixture, M4 screws |
As of February 5, 2024
As of February 5, 2024
Dimensions
As of February 5, 2024
As of February 5, 2024
Output circuit
Timing chart
As of February 5, 2024
As of February 5, 2024
Mutual interference
A: 100 mm min., B: 105 mm min.
As of February 5, 2024
As of February 5, 2024
Effects of surrounding metals
As of February 5, 2024
As of February 5, 2024
Sensing range
Leakage current
Residual voltage
As of February 5, 2024