Page top

Primary Contents

Shield Unshielded
Cylinder type sensing head size M18
Sensing method Capacitive type
Sensing distance 10 mm
Setting distance 6 to 10 mm
Differential distance 4% to 20% of sensing distance
Sensing object Conductor and dielectrics
Standard sensing object With grounded metal 50*50*1mm
Response frequency DC: 35 Hz (average)
Power supply voltage 12 to 24 VDC ripple(p-p) :10% Max.
Operating voltage range 10 to 30 VDC
Current consumption 15 mA Max.
Control output (Output type) NPN voltage-current output
Control output (Switching capacity) 0 to 100 mA
Control output (Residual voltage) (DC) 1.5 V Max. (under load current with cable length of 2m)
Indicator Detection indicator(red)
Operation mode NC
Sensitivity setting 12-turn adjustment
Protective circuit Surge suppressor
Power supply reverce polarity protection
Standard or Different frequency Standard
Ambient temperature Operating: -10 to 55 CEL
Storage: -25 to 55 CEL
(with no icing or condensation)
Ambient humidity Operating: 35 to 85 %RH
Storage: 35 to 85 %RH
(with no condensation)
Temperature influence +-15% Max. of sensing distance in temperature range of -10 to +55CEL
(As the basis for sensing distance of 23CEL)
Voltage influence +-2% Max. of sensing distance in rated voltage range +-20%. (As the basis for sensing distance at standard power voltage)
Insulation resistance 50 M OHM Min. at 500VDC between charged parts and the case
Dielectric strength 500 VAC 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance 500m/s2 for 10 times each in X, Y, and Z directions
Degree of protection IEC60529: IP66
Company standard: Oil-proof
Applicable standard (EC Directive (Low Voltage Directive)) EN60947-1
EN60947-5-2
Applicable standard (EC Directive (EMC Directive)) EMI: EN60947-5-2
Emission Enclosure: CISPR11 Group 1 classA
EMS: EN60947-5-2
Immunity ESD: IEC61000-4-2
Immunity RF-interference: IEC61000-4-3
Immunity Conducted Disturbance: IEC61000-4-6
Immunity Burst: IEC61000-4-4
CE marking: Equipped
Applicable standard (CCC mark) Not equipped
Connection method Pre-wired models (Cable length: 2 m)
Weight (Packed state) approx. 150 g
Material (case) Fluoride resin
Material (sensing surface) Fluoride resin
Material (clamping nuts) Fluoride resin
Accessories Adjustment driver

As of September 3, 2009

Caution: All units are in millimeters unless otherwise indicated.

As of September 3, 2009

As of September 3, 2009

As of September 3, 2009

As of September 3, 2009

As of September 3, 2009

A = 200 mm Min.
B = 32 mm Min.
When installing two or more Sensors face to face or side by side, ensure that the minimum distances given in figure above are maintained

As of September 3, 2009

l = 30 mm Min.
dia. d = 75 mm Min.
m = 30 mm Min.
n = 90 mm Min.
G = 30 mm Min.
H = 35 mm Min.
Provide a minimum distance between the Sensor and the surrounding metal as shown in figure above.

As of September 3, 2009