Cylindrical Proximity Sensor
Sensing head size |
M12 |
---|---|
Type |
Cylinder type (with screw), Capacitive type, Unshielded |
Power source |
AC 2-wire models |
Sensing distance |
4 mm ±10% |
Setting distance |
0 to 2.8 mm |
Operation mode |
NO |
As of February 5, 2024
Sensing head size | M12 |
---|---|
Type | Cylinder type (with screw), Capacitive type, Unshielded |
Power source | AC 2-wire models |
Sensing distance | 4 mm ±10% |
Setting distance | 0 to 2.8 mm |
Differential distance | 4 to 20% of sensing distance |
Sensing object | Conductor and dielectrics |
Standard sensing object | With grounded metal 50 x 50 x 1 mm |
Response frequency | 10 Hz |
Power supply voltage | 100 to 220 VAC |
Operating voltage range | 90 to 250 VAC |
Leakage current | 2.2 mA max. |
Control output (Switching capacity) | 10 to 200 mA |
Indicator | Operation indicator (red) |
Operation mode | NO |
Protective circuit | Surge suppressor |
Ambient temperature (Operating) | -25 to 70 ℃ |
Ambient temperature (Storage) | -25 to 70 ℃ |
Ambient humidity (Operating) | 35 to 95 % |
Ambient humidity (Storage) | 35 to 95 % |
Temperature influence | ±20% max. of sensing distance at 23 ℃ in the temperature range of −25 to 70 ℃ |
Voltage influence | ±2% max. of sensing distance at rated voltage in the rated voltage ±10% range |
Insulation resistance | Between charged parts and the case: 50 MΩ min. at 500 VDC |
Dielectric strength | Between charged parts and the case: 2,000 VAC 50/60 Hz 1 min |
Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions |
Degree of protection | IEC: IP66 Company standard: Oil-proof |
Connection method | Pre-wired models (2 m) |
Weight | Package: Approx. 65 g |
Material | Case: Heat-resistant ABS resin Sensing surface: Heat-resistant ABS resin Clamping nuts: Polyacetal |
Accessories | Instruction manual |
As of February 5, 2024
As of February 5, 2024
Dimensions
As of February 5, 2024
As of February 5, 2024
Output circuit
Timing chart
As of February 5, 2024
As of February 5, 2024
Mutual interference
A: 80 mm min., B: 70 mm min.
As of February 5, 2024
As of February 5, 2024
Effects of surrounding metals
l: 20 mm min., dia. d: 50 mm min., m: 8 mm min., n: 60 mm min., G: 20 mm min., H: 30 mm min.
As of February 5, 2024
As of February 5, 2024
Sensing distance vs. size and material of sensing object
Sensing range
Leakage current
Residual voltage
As of February 5, 2024