![]()
Global
These are navigation links to move inside this page.
![]()
Quick links OMRON IA Proximity Sensors in your country.
Please contact our European headquarters.
| Shield | Unshielded |
|---|---|
| Cylinder type sensing head size | M12 |
| Sensing method | Capacitive type |
| Sensing distance | 4 mm -10% to +10% |
| Setting distance | 0 to 2.8 mm |
| Differential distance | 4% to 20% of sensing distance |
| Sensing object | Conductor and dielectrics |
| Standard sensing object | With grounded metal 50*50*1mm |
| Response frequency | AC: 10 Hz (average) |
| Power supply voltage | 100 to 220 V |
| Operating voltage range | 90 to 250 VAC |
| Leakage current | 2.2 mA Max. |
| Control output (Output type) | AC 2-wire models |
| Control output (Switching capacity) | 10 to 200 mA |
| Indicator | Operation indicator(red) |
| Operation mode | NO |
| Protective circuit | Surge suppressor |
| Standard or Different frequency | Standard |
| Ambient temperature | Operating: -25 to 70 CEL Storage: -25 to 70 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 35 to 95 %RH Storage: 35 to 95 %RH (with no condensation) |
| Temperature influence | +-20% Max. of sensing distance in temperature range of -25 to +70CEL (As the basis for sensing distance of 23CEL) |
| Voltage influence | +-2% Max. of sensing distance in rated voltage range +-10%. (As the basis for sensing distance at standard power voltage) |
| Insulation resistance | 50 M OHM Min. at 500VDC between charged parts and the case |
| Dielectric strength | 2000 VAC 50/60 Hz for 1 minute between charged parts and the case |
| Vibration resistance | 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions |
| Shock resistance | 500m/s2 for 3 times each in X, Y, and Z directions |
| Degree of protection | IEC60529: IP66 Company standard: Oil-proof |
| Applicable standard (CCC mark) | Not equipped |
| Connection method | Pre-wired models (Cable length: 2 m) |
| Weight (Packed state) | approx. 65 g |
| Material (case) | Heat-resistant ABS resin |
| Material (sensing surface) | Heat-resistant ABS resin |
| Material (clamping nuts) | Polyacetal |
| Accessories | Instruction manual, Clamps |
As of June 3, 2008

A = 80 mm Min.
B = 70 mm Min.
When installing two or more Sensors face to face or side by side, ensure that the minimum distances given in figure above are maintained
As of June 3, 2008

l = 20 mm Min.
dia. d = 50 mm Min.
m = 8 mm Min.
n = 60 mm Min.
G = 20 mm Min.
H = 30 mm Min.
Provide a minimum distance between the Sensor and the surrounding metal as shown in figure above.
As of June 3, 2008