Super-compact Proximity Sensor
about this Product Family
As of January 21, 2013
| Type | Unshielded |
|---|---|
| Sensing method | Inductive type |
| Sensing distance | 2.5 mm -15% to +15% |
| Setting distance | 0 to 1.9 mm |
| Differential distance | 10% Max. of sensing distance |
| Sensing object | Ferrous metal (Sensitivity lowers with non-ferrous metals.) |
| Standard sensing object | Iron 15*15*1mm |
| Response frequency | 1 kHz (average) |
| Power supply voltage | 12 to 24 VDC (ripple(p-p) :10% Max.) |
| Operating voltage range | 10 to 30 VDC |
| Leakage current | 0.8 mA Max. |
| Control output (Output type) | DC 2-wire models with polarity |
| Control output (Switching capacity) | 3 to 50 mA |
| Control output (Residual voltage) | 3 V Max. (under load current with cable length of 1m) |
| Indicator | Operation indicator(red) |
| Operation mode | NC |
| Protective circuit | Surge suppressor Power supply reverse polarity protection |
| Standard or Different frequency | Standard |
| Ambient temperature | Operating: -25 to 70 CEL Storage: -40 to 85 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 35 to 90 %RH Storage: 35 to 95 %RH (with no condensation) |
| Temperature influence | +-15% Max. of sensing distance in temperature range of -25 to +70CEL (As the basis for sensing distance of 23CEL) |
| Voltage influence | +-2.5% Max. of sensing distance in rated voltage range +-10%. (As the basis for sensing distance at standard power voltage) |
| Insulation resistance | 50 M OHM Min. at 500VDC between charged parts and the case |
| Dielectric strength | 1000 VAC 50/60 Hz for 1 minute between charged parts and the case |
| Vibration resistance | 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions |
| Shock resistance | 500m/s2 for 3 times each in X, Y, and Z directions |
| Degree of protection | IEC60529: IP67 |
| Applicable standard (EC Directive (Low Voltage Directive)) | EN60947-1 EN60947-5-2 |
| Applicable standard (EC Directive (EMC Directive)) | EMI: EN60947-5-2 Emission Enclosure: CISPR11 Group 1 class A EMS: EN60947-5-2 Immunity ESD: IEC61000-4-2 Immunity RF-interference: IEC61000-4-3 Immunity Conducted Disturbance: IEC61000-4-6 Immunity Burst: IEC61000-4-4 CE marking: Equipped |
| Applicable standard (CCC mark) | Not equipped |
| Connection method | Pre-wired models (Cable length: 1 m) |
| Weight (Packed state) | approx. 10 g |
| Material (case) | Polyarylate |
| Material (sensing surface) | Polyarylate |
| Accessories | Mounting bracket |
As of January 21, 2013
As of January 21, 2013

Caution:
All units are in millimeters unless otherwise indicated.
As of January 21, 2013
As of January 21, 2013

As of January 21, 2013
As of January 21, 2013

As of January 21, 2013
As of January 21, 2013

As of January 21, 2013
As of January 21, 2013

As of January 21, 2013
As of January 21, 2013

A = 75 mm Min. (Different frequency: 50 mm Min.)
B = 25 mm Min. (Different frequency: 8 mm Min.)
When installing two or more Sensors face to face or side by side, ensure that the minimum distances given in figure above are maintained.
As of January 21, 2013
As of January 21, 2013

A = 15 mm Min.
B = 10 mm Min.
C = 3 mm Min.
Provide a minimum distance between the Sensor and the surrounding metal as shown in figure above.
As of January 21, 2013