E2S-W12 1M

Super-compact Proximity Sensor

Image

Inductive type, Unshielded, DC 2-wire models, Sensing distance 1.6 mm, Operation mode NC, DC 2-wire models with polarity, Pre-wired models (1 m), Sensing surface Head on

Type Square type
Unshielded
Sensing distance 1.6 mm ±15%
Setting distance 0 to 1.2 mm
Operation mode NC

Item list of E2S

  • Ratings/Performance
TypeSquare type
Unshielded
Sensing distance1.6 mm ±15%
Setting distance0 to 1.2 mm
Differential distance10% max. of sensing distance
Sensing objectFerrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing objectIron 12 x 12 x 1 mm
Response frequency1 kHz (Average value)
Power sourceDC 2-wire models
Power supply voltage12 to 24 VDC (ripple(p-p) 10% max.)
Operating voltage range10 to 30 VDC
Leakage current0.8 mA
Control output (Switching capacity)3 to 50 mA
Control output (Residual voltage)3 V (Load current 50 mA with cable length of 1 m)
IndicatorOperation indicator (red)
Operation modeNC
Protective circuitPower supply reverse polarity protection, Surge suppressor
Ambient temperatureOperating: -25 to 70 ℃
Storage: -40 to 85 ℃
(no icing)
Ambient humidityOperating: 35 to 90% RH
Storage: 35 to 95% RH
(no condensation)
Temperature influence±15% max. of sensing distance in temperature range of -25 to +70 ℃
(As the basis for sensing distance of 23 ℃)
Voltage influence±2.5% max. of sensing distance in rated voltage range ±10%.
(As the basis for sensing distance at standard power voltage)
Insulation resistanceBetween charged parts and the case: 50 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 1,000 VAC 50/60 Hz for 1 min
Vibration resistance10 to 55 Hz, 1.5-mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistance500 m/s**2, 3 times each in X, Y, and Z directions
Degree of protectionIEC: IP67
Connection methodPre-wired models
(Cable length: 1 m)
Weight (Packed state)approx. 10 g
MaterialCase: Polyarylate
AccessoriesMounting bracket
  • Dimensions

  • Output circuit

  • Sensing range

  • Sensing distance vs. size and material of sensing object

Series

Super-compact Proximity Sensor

E2S

about this Product