Page top

E32-DC200

Fiber Sensors

CG Image [3D-CAD]

Diffuse-reflective , Standard size , M6 screw

about this Product Family

Product outline M6 screw head reflective fiber, Flex-resistant fiber
Sensing method Diffuse-reflective
Shape Screw-shaped Top view
Fiber cable type Standard
Standard Length 2m
Minimum bending radius R 25 mm Min.
Free-cut Possible
Degree of protection IEC60529: IP67
Differential distance 20% max. of sensing distance
Ambient temperature Operating: -40 to 70 CEL
Storage: -40 to 70 CEL
(with no icing or condensation)
Ambient humidity Operating: 35 to 85 %RH
Storage: 35 to 95 %RH
(with no icing)
Vibration resistance 10 to 55 Hz1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance 500m/s2 for 3 times each in X, Y, and Z directions
Weight (packedstate) Approx. 31 g
Material (Sensing head) Zinc diecast
Material (Fiber sheath) Plastic (polyethylene coating)
Material (Fiber core) Acrylic resin (PMMA)
Material (Clamping nuts) Brass nickel plating
Material (Toothed washer) Iron nickel plating
Tensile strength 29.4 N Max.
Clamping torque 0.98 N.m Max.
Accessories Hexagonal nut, Toothed washer, Fiber cutter(E39-F4)

Caution:
All units are in millimeters unless otherwise indicated.