E3C-LD31 2M

Photoelectric Sensor with Separate Digital Amplifier (Laser-type)

Image

Sensor Head, Diffuse-reflective, Sensing distance 30 to 700mm, Light-ON/Dark-ON selectable, Pre-wired connector models (Special)(2m)

Sensing method Diffuse-reflective
Sensing distance 30mm to 700mm (Standard mode, White paper)
30mm to 1000mm (High-resolution mode, White paper)
30mm to 250mm (Super-high-speed mode, White paper)
Light source Semiconductor laser diode (red)
Connection method Pre-wired connector models (Special) (Cable length: 2 m)

Item list of E3C-LDA

  • Ratings/Performance
Sensing methodDiffuse-reflective
Sensing distance30mm to 700mm (Standard mode, White paper)
30mm to 1000mm (High-resolution mode, White paper)
30mm to 250mm (Super-high-speed mode, White paper)
Spot size33 x 15 mm (At distance of 150 mm)
Light sourceSemiconductor laser diode (red)
Classification of laserIEC: CLASS 2
FDA: CLASS 2
JIS: CLASS 2
Operation modeLight-ON/Dark-ON selectable
Ambient illuminanceIncandescent lamp: 3000 lux Max.
Ambient temperatureOperating: -10 to 55℃
Storage: -25 to 70℃
(with no icing or condensation)
Ambient humidityOperating: 35 to 85%
Storage: 35 to 85%
(with no icing or condensation)
Insulation resistance20 MOhm Min. at 500 VDC between charged parts and the case
Dielectric strength1000 VAC at 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance10 to 150 Hz, 0.7-mm double amplitude for 80 min each in X, Y, and Z directions
Shock resistance300 m/s**2 for 3 times each in X, Y, and Z directions
Degree of protectionIEC60529: IP40
Connection methodPre-wired connector models (Special) (Cable length: 2 m)
IndicatorLD.ON indicator (green), Operation indicator (orange)
Material (case)ABS
Material (lens)Methacrylate resin
AccessoriesInstruction manual, Laser warning label (English)
Amplifier unit/senso head of combinationE3C-LDA[][]
  • Dimensions

Series

Photoelectric Sensor with Separate Digital Amplifier (Laser-type)

E3C-LDA

about this Product