E3C-LR12 2M

Photoelectric Sensor with Separate Digital Amplifier (Laser-type)

Image

Sensor Head, Retro-reflective with M.S.R. function, Sensing distance: 5 m, Light-ON/Dark-ON selectable, Pre-wired connector models (Special) (2 m), Beam shape: Spot (2.0-mm fixed dia.)

Sensing method Retro-reflective with M.S.R. function
Sensing distance 5 m (Standard mode)
7 m (High-resolution mode)
2 m (Super-high-speed mode, When using the E39-R12)
Connection method Pre-wired connector models (Cable length: 2 m)

Item list of E3C-LDA

  • Ratings/Performance
ShapeSquare type
Separate Amplifier classificationSensor Head
Sensing methodRetro-reflective with M.S.R. function
Sensing distance5 m (Standard mode)
7 m (High-resolution mode)
2 m (Super-high-speed mode, When using the E39-R12)
Spot size2.0 mm dia. (At distance of 1000 mm max.)
Classification of laserIEC: CLASS 1, FDA: CLASS 2, JIS: CLASS 1
Ambient illuminanceIncandescent lamp: 3000 lux max.
Ambient temperature (Operating)-10 to 55 ℃
(with no icing or condensation)
Ambient temperature (Storage)-25 to 70 ℃
(with no icing or condensation)
Ambient humidityOperating: 35 to 85%
Storage: 35 to 85%
(with no icing or condensation)
Insulation resistance20 MΩ min. at 500 VDC
Dielectric strength1000 VAC at 50/60 Hz for 1 min
Vibration resistance10 to 150 Hz, 0.7-mm double amplitude for 80 min each in X, Y, and Z directions
Shock resistance300 m/s**2 for 3 times each in 6 directions
Degree of protectionIEC: IP40
Connection methodPre-wired connector models (Cable length: 2 m)
IndicatorLDON indicator (green), Operation indicator (orange)
Weight (packed state)Approx. 100 g
MaterialCase: ABS
Cover: ABS
Front surface filter: Glass
AccessoriesInstruction manual, Laser warning label (English)
Amplifier unit/senso head of combinationE3C-LDA[][]
  • Dimensions

Series

Photoelectric Sensor with Separate Digital Amplifier (Laser-type)

E3C-LDA

about this Product