E3G-R13 2M

Long-distance Photoelectric Sensor with Built-in Amplifier

Image

Retro-reflective with M.S.R. function, Sensing distance 0.5 to 10m, Light-ON/Dark-ON selectable, NPN/PNP output, Pre-wired models(2m)

Sensing method Retro-reflective with M.S.R. function
Sensing distance 0.5m to 10m (When using the E39-R2)
Light source Red LED
Control output (Output type) NPN/PNP open collector output
Connection method Pre-wired models (Cable length: 2 m)

Item list of E3G

  • Ratings/Performance
Sensing methodRetro-reflective with M.S.R. function
Sensing distance0.5m to 10m (When using the E39-R2)
Standard sensing objectOpaque 80 mm dia. Min.
Directional angleSensor: 1 to 5 DEG
Reflector: 40 DEG Min.
Light sourceRed LED
Power supply voltage10 to 30 VDC (ripple (p-p) 10% included)
Current consumption50 mA DC Max.
Control output (Output type)NPN/PNP open collector output
Control output (Load current)0 to 100 mA
Control output (Residual voltage)(DC) 1.2 V Max. (NPN output, Load current 100mA Max.)
(DC) 2 V Max. (PNP output, Load current 100mA Max.)
Operation modeLight-ON/Dark-ON selectable
Load power supply voltage30 VDC Max.
Protective circuitSurge suppressor
Output short-cut protection
Power supply reverse polarity protection
Mutual interference prevention
Response time1 ms Max.
Sensitivity settingSingle-turn adjustment
Ambient illuminanceIncandescent lamp: 3000 lux Max., Sunlight: 10000 lux Max.
Ambient temperatureOperating: -25 to 55℃
Storage: -30 to 70℃
(with no icing or condensation)
Ambient humidityOperating: 35 to 85%
Storage: 35 to 95%
(with no icing or condensation)
Insulation resistance20 MOhm Min. at 500 VDC between charged parts and the case
Dielectric strength1000 VAC at 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance500 m/s**2 for 3 times each in X, Y, and Z directions
Degree of protectionIEC60529: IP67
Connection methodPre-wired models (Cable length: 2 m)
IndicatorOperation indicator (orange), Stability indicator (green)
Tightening torque1.2 N・m Max. (with M4 screw)
Material (case)PBT
Material (lens)Methacrylate resin
Material (cover)Polyethyl sulfon
AccessoriesInstruction manual, Adjustment driver, Reflector
  • Dimensions

  • Output circuit

  • Parallel operating range

Series

Long-distance Photoelectric Sensor with Built-in Amplifier

E3G

about this Product