E3G-R17

Long-distance Photoelectric Sensor with Built-in Amplifier

Image

Retro-reflective with M.S.R. function, Sensing distance 0.5 to 10m, Light-ON/Dark-ON selectable, NPN/PNP output, M12 connector models

Sensing method Retro-reflective with M.S.R. function
Sensing distance 0.5m to 10m (When using the E39-R2)
Light source Red LED
Control output (Output type) NPN/PNP open collector output
Connection method M12 connector models

Item list of E3G

  • Ratings/Performance
Sensing methodRetro-reflective with M.S.R. function
Sensing distance0.5m to 10m (When using the E39-R2)
Standard sensing objectOpaque 80 mm dia. Min.
Directional angleSensor: 1 to 5 DEG
Reflector: 40 DEG Min.
Light sourceRed LED
Power supply voltage10 to 30 VDC (ripple (p-p) 10% included)
Current consumption50 mA DC Max.
Control output (Output type)NPN/PNP open collector output
Control output (Load current)0 to 100 mA
Control output (Residual voltage)(DC) 1.2 V Max. (NPN output, Load current 100mA Max.)
(DC) 2 V Max. (PNP output, Load current 100mA Max.)
Operation modeLight-ON/Dark-ON selectable
Load power supply voltage30 VDC Max.
Protective circuitSurge suppressor
Output short-cut protection
Power supply reverse polarity protection
Mutual interference prevention
Response time1 ms Max.
Sensitivity settingSingle-turn adjustment
Ambient illuminanceIncandescent lamp: 3000 lux Max., Sunlight: 10000 lux Max.
Ambient temperatureOperating: -25 to 55℃
Storage: -30 to 70℃
(with no icing or condensation)
Ambient humidityOperating: 35 to 85%
Storage: 35 to 95%
(with no icing or condensation)
Insulation resistance20 MOhm Min. at 500 VDC between charged parts and the case
Dielectric strength1000 VAC at 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance500 m/s**2 for 3 times each in X, Y, and Z directions
Degree of protectionIEC60529: IP67
Connection methodM12 connector models
IndicatorOperation indicator (orange), Stability indicator (green)
Tightening torque1.2 N・m Max. (with M4 screw)
Material (case)PBT
Material (lens)Methacrylate resin
Material (cover)Polyethyl sulfon
AccessoriesInstruction manual, Adjustment driver, Reflector
  • Dimensions

  • Output circuit

  • Parallel operating range

Series

Long-distance Photoelectric Sensor with Built-in Amplifier

E3G

about this Product