Page top

Primary Contents

For print

Sensing method Through-beam
Sensing distance 0 mm to 800 mm
Standard sensing object Opaque: 6.25 mm dia. Min.
Directional angle Emitter:10 to 25 DEG
Receiver:10 to 25 DEG
Light source Infrared LED (950nm)
Power supply voltage 12 to 24 VDC -10% to 10% (ripple(p-p) :10% Max.)
Current consumption Emitter: 25mA DC Max., Receiver: 15mA DC Max.
Control output (Output type) NPN voltage-current output
Control output (Load current) 0 to 80 mA
Control output (Residual voltage) (DC) 1 V Max. (Load current 80mA Max.)
Operation mode Light-ON
Load power supply voltage 24 VDC Max.
Protective circuit Surge suppressor
Output short-cut protection
Power supply reverce polarity protection
Response time 5 ms Max.
Ambient illuminance Incandescent lamp:3000 lux Max.
Ambient temperature Operating: -25 to 55 CEL
Storage: -30 to 70 CEL
(with no icing or condensation)
Ambient humidity Operating: 35 to 85 %RH
Storage: 35 to 95 %RH
(with no condensation)
Insulation resistance 20 M OHM Min. at 500 VDC between charged parts and the case
Dielectric strength 500 VAC at 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance 500m/s2 for 3 times each in X, Y, and Z directions
Degree of protection IEC60529: IP67
Applicable standard (EC Directive (EMC Directive)) CE marking: Not equipped
Connection method Pre-wired models (Cable length: 2 m)
Indicator Light indicator(red), Power indicator(red)
Weight (packed state) approx. 100 g
Material (case) Fluoride resin
Material (mounting bracket) Stainless steel(SUS304)
Accessories Instruction manual, Mounting bracket, Slotted/philips screws M3*10

As of January 8, 2008

For print

Caution: All units are in millimeters unless otherwise indicated.

As of January 8, 2008

For print

As of January 8, 2008

For print

As of January 8, 2008

For print

As of January 8, 2008