Page top

E3JK-DS30M1 2M

Built-in Power Supply Photoelectric Sensor

CG Image [3D-CAD]

Diffuse Reflective Type , Pre-Wired Type , Sensing Distance 300 mm , Light-ON Output , Relay Output

about this Product Family

Sensing method Diffuse-reflective
Sensing distance 0 mm to 300 mm (White paper 100*100mm)
Differential distance 20% Max. of sensing distance
Light source Infrared LED (950nm)
Power supply voltage 12 to 240 VDC -10% to 10% (ripple(p-p) :10% Max.)
24 to 240 VAC -10% to 10%
Power consumption 2W DC Max.
2W AC Max.
Control output (Output type) Relay output
Control output (Load current) 0 to 3 A
Life expectancy (relay output) Electrical: 100 thousand times or more(switching frequency 1800 times/hour)
Mechanical: 50 million times or more(switching frequency 18000 times/hour)
Operation mode Light-ON
Load power supply voltage 5 VDC Min.
250 VAC Max.
Response time 30 ms Max.
Sensitivity setting Single-turn adjustment
Ambient illuminance Incandescent lamp:3000 lux Max.
Ambient temperature Operating: -25 to 55 CEL
Storage: -30 to 70 CEL
(with no icing or condensation)
Ambient humidity Operating: 45 to 85 %RH
Storage: 35 to 95 %RH
(with no condensation)
Insulation resistance 20 M OHM Min. at 500 VDC between charged parts and the case
Dielectric strength 1500 VAC at 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance 500m/s2 for 3 times each in X, Y, and Z directions
Degree of protection IEC60529: IP64
Applicable standard (EC Directive (Low Voltage Directive)) EN60947-5-2
Applicable standard (EC Directive (EMC Directive)) EMI: EN60947-5-2
Emission Enclosure: EN55011 Group 1 class A
EMS: EN60947-5-2
Immunity ESD: IEC61000-4-2
Immunity RF-interference: IEC61000-4-3
Immunity Burst: IEC61000-4-4
CE marking: Equipped
Applicable standard (CCC mark) Equipped
Connection method Pre-wired models (Cable length: 2 m)
Indicator Light indicator(red)
Weight (packed state) approx. 250 g
Material (case) ABS
Material (lens) Methacrylate resin
Material (mounting bracket) Iron
Accessories Instruction manual, Mounting bracket(with screws), Nut

Caution:
All units are in millimeters unless otherwise indicated.

Sensing object size vs. setting distance


Excess gain ratio vs. setting distance