![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to 'E3JM / E3JK' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Sensing method | Diffuse-reflective |
|---|---|
| Sensing distance | 0 mm to 300 mm (White paper 100*100mm) |
| Differential distance | 20% Max. of sensing distance |
| Light source | Infrared LED (950nm) |
| Power supply voltage | 12 to 240 VDC -10% to 10% (ripple(p-p) :10% Max.) 24 to 240 VAC -10% to 10% |
| Power consumption | 2W DC Max. 2W AC Max. |
| Control output (Output type) | Relay output |
| Control output (Load current) | 0 to 3 A |
| Life expectancy (relay output) | Electrical: 100 thousand times or more(switching frequency 1800 times/hour) Mechanical: 50 million times or more(switching frequency 18000 times/hour) |
| Operation mode | Dark-ON |
| Load power supply voltage | 5 VDC Min. 250 VAC Max. |
| Response time | 30 ms Max. |
| Sensitivity setting | Single-turn adjustment |
| Ambient illuminance | Incandescent lamp:3000 lux Max. |
| Ambient temperature | Operating: -25 to 55 CEL Storage: -30 to 70 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 45 to 85 %RH Storage: 35 to 95 %RH (with no condensation) |
| Insulation resistance | 20 M OHM Min. at 500 VDC between charged parts and the case |
| Dielectric strength | 1500 VAC at 50/60 Hz for 1 minute between charged parts and the case |
| Vibration resistance | 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions |
| Shock resistance | 500m/s2 for 3 times each in X, Y, and Z directions |
| Degree of protection | IEC60529: IP64 |
| Applicable standard (EC Directive (Low Voltage Directive)) | EN60947-5-2 |
| Applicable standard (EC Directive (EMC Directive)) | EMI: EN60947-5-2 Emission Enclosure: EN55011 Group 1 classA EMS: EN60947-5-2 Immunity ESD: IEC61000-4-2 Immunity RF-interference: IEC61000-4-3 Immunity Burst: IEC61000-4-4 CE marking: Equipped |
| Applicable standard (CCC mark) | Equipped |
| Connection method | Pre-wired models (Cable length: 2 m) |
| Indicator | Light indicator(red) |
| Weight (packed state) | approx. 250 g |
| Material (case) | ABS |
| Material (lens) | Methacylate resin |
| Material (mounting bracket) | Iron |
| Accessories | Instruction manual, Mounting bracket(with screws), Nut |
As of October 7, 2009

Caution: All units are in millimeters unless otherwise indicated.
As of October 7, 2009

As of October 7, 2009

As of October 7, 2009

As of October 7, 2009

As of October 7, 2009