Page top

Primary Contents

Ratings
Sensing method Retro-reflective without M.S.R. function
Sensing distance 0 m to 4 m (When using the E39-R1)
Standard sensing object Opaque: 75 mm dia. Min.
Directional angle Sensor:1 to 5 DEG
Reflector:40 DEG Min.
Light source Red LED (660nm)
Power supply voltage 12 to 240 VDC -10% to 10% (ripple(p-p) :10% Max.)
24 to 240 VAC -10% to 10%
Power consumption 2W DC Max.
2W AC Max.
Control output (Output type) DC SSR output
Control output (Load current) 0 to 100 mA
Operation mode With both Light-ON and Dark-ON
Load power supply voltage 48 VDC Max.
Protective circuit Surge suppressor
Output short-cut protection
Response time 5 ms Max.
Ambient illuminance Incandescent lamp:3000 lux Max.
Ambient temperature Operating: -25 to 55 CEL
Storage: -30 to 70 CEL
(with no icing or condensation)
Ambient humidity Operating: 45 to 85 %RH
Storage: 35 to 95 %RH
(with no condensation)
Insulation resistance 20 M OHM Min. at 500 VDC between charged parts and the case
Dielectric strength 1500 VAC at 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance 500m/s2 for 3 times each in X, Y, and Z directions
Degree of protection IEC60529: IP64
Applicable standard (EC Directive (EMC Directive)) CE marking: Not equipped
Applicable standard (CCC mark) Equipped
Connection method Pre-wired models (Cable length: 2 m)
Indicator Light indicator(red)
Weight (packed state) approx. 250 g
Material (case) ABS
Material (lens) Methacylate resin
Material (mounting bracket) Iron
Accessories Instruction manual, Mounting bracket(with screws), Nut, Reflector

As of October 7, 2009

Caution: All units are in millimeters unless otherwise indicated.

As of October 7, 2009

As of October 7, 2009

As of October 7, 2009

As of October 7, 2009