![]()
Global
These are navigation links to move inside this page.
![]()
Quick links OMRON IA Photoelectric Sensors in your country.
Please contact our European headquarters.
| Sensing method | Through-beam |
|---|---|
| Sensing distance | 0 m to 10 m |
| Standard sensing object | Opaque: 14.8 mm dia. Min. |
| Directional angle | Emitter:3 to 20 DEG Receiver:3 to 20 DEG |
| Light source | Infrared LED (950nm) |
| Power supply voltage | 12 to 240 VDC -10% to 10% (ripple(p-p) :10% Max.) 24 to 240 VAC -10% to 10% |
| Power consumption | Emitter and Receiver: 3W DC Max. Emitter and Receiver: 3W AC Max. |
| Control output (Output type) | Relay output |
| Control output (Load current) | 0 to 3 A |
| Life expectancy (relay output) | Electrical: 100 thousand times or more(switching frequency 1800 times/hour) Mechanical: 50 million times or more(switching frequency 18000 times/hour) |
| Operation mode | Light-ON/Dark-ON selectable |
| Load power supply voltage | 5 VDC Min. 250 VAC Max. |
| Response time | 30 ms Max. |
| Timer function | ON/OFF/One-shot delay 0.1 to 5 s |
| Ambient illuminance | Incandescent lamp:3000 lux Max. |
| Ambient temperature | Operating: -25 to 55 CEL Storage: -30 to 70 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 45 to 85 %RH Storage: 35 to 95 %RH (with no condensation) |
| Insulation resistance | 20 M OHM Min. at 500 VDC between charged parts and the case |
| Dielectric strength | 2000 VAC at 50/60 Hz for 1 minute between charged parts and the case |
| Vibration resistance | 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions |
| Shock resistance | 500m/s2 for 3 times each in X, Y, and Z directions |
| Degree of protection | IEC60529: IP66 |
| Applicable standard (EC Directive (Low Voltage Directive)) | EN60947-5-2 |
| Applicable standard (EC Directive (EMC Directive)) | EMI: EN60947-5-2 Emission Enclosure: EN55011 Group 1 classA EMS: EN60947-5-2 Immunity ESD: IEC61000-4-2 Immunity RF-interference: IEC61000-4-3 Immunity Burst: IEC61000-4-4 CE marking: Not equipped |
| Connection method | Terminal block models |
| Indicator | Operation indicator(red), Power indicator(red) |
| Weight (packed state) | approx. 270 g |
| Tightening torque | 2 N.m Max. (with M4 screw) |
| Material (case) | ABS |
| Material (lens) | Methacylate resin |
| Material (cover) | Polycarbonate |
| Material (mounting bracket) | Iron |
| Accessories | Instruction manual, Mounting bracket, Nut, Terminal protection cover, One set of cable connection nuts |
As of January 8, 2008