Page top

E3JM-DS70M4T

Built-in Power Supply Photoelectric Sensor

CG Image [3D-CAD]

Diffuse Reflective Type , Terminal Block Models, Sensing Distance 700 mm , Light-ON/Dark-ON Selectable , Relay Output

about this Product Family

Sensing method Diffuse-reflective
Sensing distance 0 mm to 700 mm (White paper 200*200mm)
Differential distance 20% Max. of sensing distance
Light source Infrared LED (950nm)
Power supply voltage 12 to 240 VDC -10% to 10% (ripple(p-p) :10% Max.)
24 to 240 VAC -10% to 10%
Power consumption 2W DC Max.
2W AC Max.
Control output (Output type) Relay output
Control output (Load current) 0 to 3 A
Life expectancy (relay output) Electrical: 100 thousand times or more(switching frequency 1800 times/hour)
Mechanical: 50 million times or more(switching frequency 18000 times/hour)
Operation mode Light-ON/Dark-ON selectable
Load power supply voltage 5 VDC Min.
250 VAC Max.
Response time 30 ms Max.
Sensitivity setting Single-turn adjustment
Timer function ON/OFF/One-shot delay 0.1 s to 5 s
Ambient illuminance Incandescent lamp:3000 lux Max.
Ambient temperature Operating: -25 to 55 CEL
Storage: -30 to 70 CEL
(with no icing or condensation)
Ambient humidity Operating: 45 to 85 %RH
Storage: 35 to 95 %RH
(with no condensation)
Insulation resistance 20 M OHM Min. at 500 VDC between charged parts and the case
Dielectric strength 2000 VAC at 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance 500m/s2 for 3 times each in X, Y, and Z directions
Degree of protection IEC60529: IP66
Applicable standard (EC Directive (Low Voltage Directive)) EN60947-5-2
Applicable standard (EC Directive (EMC Directive)) EMI: EN60947-5-2
Emission Enclosure: EN55011 Group 1 class A
EMS: EN60947-5-2
Immunity ESD: IEC61000-4-2
Immunity RF-interference: IEC61000-4-3
Immunity Burst: IEC61000-4-4
CE marking: Equipped
Applicable standard (CCC mark) Equipped
Connection method Terminal block models
Indicator Operation indicator(red)
Weight (packed state) approx. 160 g
Tightening torque 2 N.m Max. (with M4 screw)
Material (case) ABS
Material (lens) Methacrylate resin
Material (cover) Polycarbonate
Material (mounting bracket) Iron
Accessories Instruction manual, Mounting bracket, Nut, Terminal protection cover, One set of cable connection nuts

Caution:
All units are in millimeters unless otherwise indicated.

Sensing object size vs. setting distance


Excess gain ratio vs. setting distance