E3JM-R4M4

Built-in Power Supply Photoelectric Sensor

Image

Retro-reflective with M.S.R. function, Sensing distance: 4 m, Light-ON/Dark-ON selectable, Relay output (SPDT), Terminal block models

Sensing method Retro-reflective with M.S.R. function
Sensing distance 4 m (When using the E39-R1)
Light source Red LED (Emission wave length: 660 nm)
Connection method Terminal block models

Item list of E3JM

  • Ratings/Performance
ShapeSquare type
Sensing methodRetro-reflective with M.S.R. function
Sensing distance4 m (When using the E39-R1)
Standard sensing objectOpaque 75 mm dia. min.
Directional angle1 to 5 DEG
Light sourceRed LED (Emission wave length: 660 nm)
Power supply voltage12 to 240 VDC ±10% (ripple (p-p) 10% max.)
24 to 240 VAC ±10% 50/60 Hz
Power consumption2 W max.
Control outputRelay output (SPDT)
5 VDC 10 mA min./250 VAC 3 A (cosφ=1) max.
Life expectancy (relay output)Electrical: 100 thousand times or more (switching frequency 1800 times/hour)
Mechanical: 50 million times or more (switching frequency 18000 times/hour)
Operation modeLight-ON/Dark-ON selectable
Response time30 ms max. (Operate or reset)
Ambient illuminanceIncandescent lamp: 3000 lux max.
Ambient temperature (Operating)-25 to 55 ℃
(with no icing or condensation)
Ambient temperature (Storage)-30 to 70 ℃
(with no icing or condensation)
Ambient humidityOperating: 45 to 85%
Storage: 35 to 95%
(with no icing or condensation)
Insulation resistance20 MΩ min. at 500 VDC
Dielectric strength2000 VAC at 50/60 Hz for 1 min
Vibration resistance10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance500 m/s**2 for 3 times each in X, Y, and Z directions
Degree of protectionIEC: IP66
Connection methodTerminal block models
IndicatorLight indicator (red)
Weight (packed state)Approx. 160 g
MaterialCase: ABS
Lens: Methacrylate resin
Cover: Polycarbonate
Mounting Bracket: Iron
AccessoriesInstruction manual, Mounting bracket, Nut, Terminal protection cover, One set of cable connection nuts, Reflector
  • Dimensions

  • Output circuit

Series

Built-in Power Supply Photoelectric Sensor

E3JM

about this Product