Page top

Primary Contents

For print

Sensing method Diffuse-reflective
Sensing distance 0 mm to 700 mm (White paper 200*200mm)
Differential distance 20% Max. of sensing distance
Light source Infrared LED (950nm)
Power supply voltage 12 to 240 VDC -10% to 10% (ripple(p-p) :10% Max.)
24 to 240 VAC -10% to 10%
Power consumption 2W DC Max.
2W AC Max.
Control output (Output type) DC SSR output
Control output (Load current) 0 to 100 mA
Control output (Residual voltage) (DC) 2 V Max. (Load current 100mA Max.)
Operation mode Light-ON/Dark-ON selectable
Load power supply voltage 48 VDC Max.
Protective circuit Surge suppressor
Response time 5 ms Max.
Sensitivity setting Single-turn adjustment
Ambient illuminance Incandescent lamp:3000 lux Max.
Ambient temperature Operating: -25 to 55 CEL
Storage: -30 to 70 CEL
(with no icing or condensation)
Ambient humidity Operating: 45 to 85 %RH
Storage: 35 to 95 %RH
(with no condensation)
Insulation resistance 20 M OHM Min. at 500 VDC between charged parts and the case
Dielectric strength 2000 VAC at 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance 500m/s2 for 3 times each in X, Y, and Z directions
Degree of protection IEC60529: IP66
Applicable standard (EC Directive (EMC Directive)) CE marking: Not equipped
Connection method Terminal block models
Indicator Light indicator(red)
Weight (packed state) approx. 160 g
Tightening torque 2 N.m Max. (with M4 screw)
Material (case) ABS
Material (lens) Methacylate resin
Material (cover) Polycarbonate
Material (mounting bracket) Iron
Accessories Instruction manual, Mounting bracket, Nut, Terminal protection cover, One set of cable connection nuts

As of January 8, 2008

For print

Caution: All units are in millimeters unless otherwise indicated.

As of January 8, 2008