Page top

Primary Contents

For print

Sensing method Limited Reflective
Sensing distance 7 mm to 13 mm
Spot size 1*4mm
Light source Green LED (525nm)
Power supply voltage 10 to 30 VDC (ripple(p-p) 10% included)
Current consumption 100mA DC Max.
Control output (Output type) NPN open collector output
Control output (Load current) 0 to 100 mA
Control output (Residual voltage) (DC) 1.2 V Max. (Load current 100mA Max.)
Operation mode Output is ON when the detected color coincides with the registered color
Load power supply voltage 30 VDC Max.
Protective circuit Output short-cut protection
Power supply reverce polarity protection
Response time 0.07 ms Max.
Ambient illuminance Incandescent lamp:3000 lux Max., Sunlight:10000 lux Max.
Ambient temperature Operating: -25 to 55 CEL
Storage: -30 to 70 CEL
(with no icing or condensation)
Ambient humidity Operating: 35 to 85 %RH
Storage: 35 to 95 %RH
(with no condensation)
Insulation resistance 20 M OHM Min. at 500 VDC between charged parts and the case
Dielectric strength 1000 VAC at 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance 10 to 55 Hz, 1.0-mm or 150m/s2 double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance 500m/s2 for 3 times each in X, Y, and Z directions
Degree of protection IEC60529: IP67
Applicable standard (EC Directive (Low Voltage Directive)) EN60947-5-2
Applicable standard (EC Directive (EMC Directive)) EMI: EN60947-5-2
Emission Enclosure: EN55011 Group 1 classA
EMS: EN60947-5-2
Immunity ESD: IEC61000-4-2
Immunity RF-interference: IEC61000-4-3
Immunity Burst: IEC61000-4-4
CE marking: Equipped
Connection method M12 connector models
Indicator Measurement level indicator(green), Operation indicator(orange), Threshold indicator(red)
Weight (packed state) approx. 100 g
Tightening torque 1.2 N.m Max. (with M4 screw)
Material (case) PBT
Material (lens) Methacylate resin
Material (cover) Polyethyl sulfon
Accessories Instruction manual

As of July 8, 2008

For print

Caution: All units are in millimeters unless otherwise indicated.

As of July 8, 2008

For print

As of July 8, 2008