E3S-CR61 5M

Oil-resistive, Long-range Photoelectric Sensor with Metal Housing

Image

Retro-reflective with M.S.R. function, Sensing distance 3m, Light-ON/Dark-ON selectable, NPN/PNP output, Pre-wired models(5m)

Sensing method Retro-reflective with M.S.R. function
Sensing distance 0m to 3m (When using the E39-R1)
Light source Red LED
Control output (Output type) NPN/PNP open collector output
Connection method Pre-wired models (Cable length: 5 m)

Item list of E3S-C

  • Ratings/Performance
Sensing methodRetro-reflective with M.S.R. function
Sensing distance0m to 3m (When using the E39-R1)
Standard sensing objectOpaque 75 mm dia. Min.
Directional angleSensor: 3 to 10 DEG
Reflector: 30 DEG Min.
Light sourceRed LED
Power supply voltage10 to 30 VDC (ripple (p-p) 10% included)
Current consumption40 mA DC Max.
Control output (Output type)NPN/PNP open collector output
Control output (Load current)0 to 100 mA
Control output (Residual voltage)(DC) 1.2 V Max. (NPN output, Load current 100mA Max.)
(DC) 2 V Max. (PNP output, Load current 100mA Max.)
Operation modeLight-ON/Dark-ON selectable
Load power supply voltage30 VDC Max.
Protective circuitSurge suppressor
Output short-cut protection
Power supply reverse polarity protection
Mutual interference prevention
Response time1 ms Max.
Sensitivity settingSingle-turn adjustment
Ambient illuminanceIncandescent lamp: 5000 lux Max., Sunlight: 10000 lux Max.
Ambient temperatureOperating: -25 to 55℃
Storage: -40 to 70℃
(with no icing or condensation)
Ambient humidityOperating: 35 to 85%
Storage: 35 to 95%
(with no icing or condensation)
Insulation resistance20 MOhm Min. at 500 VDC between charged parts and the case
Dielectric strength1000 VAC at 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance10 to 2000 Hz, 1.5-mm or 300 m/s**2 double amplitude for 0.5 hours each in X, Y, and Z directions
Shock resistance1000 m/s**2 for 3 times each in X, Y, and Z directions
Degree of protectionIEC60529: IP67Company standard: Oil-proof
Connection methodPre-wired models (Cable length: 5 m)
IndicatorLight indicator (red), Stability indicator (green)
Tightening torque1.18 N・m Max. (with M4 screw)
Material (case)Zinc diecast
Material (lens)Methacrylate resin
Material (cover)Polyethyl sulfon
Material (mounting bracket)Stainless steel(SUS304)
AccessoriesInstruction manual, Mounting bracket (with screws), Adjustment driver, Reflector
  • Dimensions

  • Output circuit

  • Parallel operating range

Series

Oil-resistive, Long-range Photoelectric Sensor with Metal Housing

E3S-C

about this Product