E3S-CT11 5M

Oil-resistive, Long-range Photoelectric Sensor with Metal Housing

Image

Through-beam, Sensing distance 30m, Light-ON/Dark-ON selectable, NPN/PNP output, Pre-wired models(5m)

Sensing method Through-beam
Sensing distance 0m to 30m
Light source Infrared LED
Control output (Output type) NPN/PNP open collector output
Connection method Pre-wired models (Cable length: 5 m)

Item list of E3S-C

  • Ratings/Performance
Sensing methodThrough-beam
Sensing distance0m to 30m
Standard sensing objectOpaque 15 mm dia. Min.
Directional angleEmitter: 3 to 15 DEG
Receiver: 3 to 15 DEG
Light sourceInfrared LED
Power supply voltage10 to 30 VDC (ripple (p-p) 10% included)
Current consumptionEmitter: 25 mA DC Max.
Receiver: 25 mA DC Max.
Control output (Output type)NPN/PNP open collector output
Control output (Load current)0 to 100 mA
Control output (Residual voltage)(DC) 1.2 V Max. (NPN output, Load current 100mA Max.)
(DC) 2 V Max. (PNP output, Load current 100mA Max.)
Operation modeLight-ON/Dark-ON selectable
Load power supply voltage30 VDC Max.
Protective circuitSurge suppressor
Power supply reverse polarity protection
Response time1 ms Max.
Sensitivity settingSingle-turn adjustment
Ambient illuminanceIncandescent lamp: 5000 lux Max., Sunlight: 10000 lux Max.
Ambient temperatureOperating: -25 to 55℃
Storage: -40 to 70℃
(with no icing or condensation)
Ambient humidityOperating: 35 to 85%
Storage: 35 to 95%
(with no icing or condensation)
Insulation resistance20 MOhm Min. at 500 VDC between charged parts and the case
Dielectric strength1000 VAC at 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance10 to 2000 Hz, 1.5-mm or 300 m/s**2 double amplitude for 0.5 hours each in X, Y, and Z directions
Shock resistance1000 m/s**2 for 3 times each in X, Y, and Z directions
Degree of protectionIEC60529: IP67Company standard: Oil-proof
Connection methodPre-wired models (Cable length: 5 m)
IndicatorLight indicator (red), Stability indicator (green), Power indicator (red)
Tightening torque1.18 N・m Max. (with M4 screw)
Material (case)Zinc diecast
Material (lens)Methacrylate resin
Material (cover)Polyethyl sulfon
Material (mounting bracket)Stainless steel(SUS304)
AccessoriesInstruction manual, Mounting bracket (with screws), Adjustment driver
  • Dimensions

  • Output circuit

  • Parallel operating range

Short distance version

  • Setting distance

Series

Oil-resistive, Long-range Photoelectric Sensor with Metal Housing

E3S-C

about this Product