Page top

E3S-CL1 5M

Distance-settable Photoelectric Sensor with Metal Case

Image

Distance-settable Photoelectric Sensor with Metal Case, Sensing distance 5 to 200 mm, Cable length 5 m

Sensing method Distance-setting
Sensing distance White paper 200 x 200 mm, setting distance: 200 mm: 5 to 200 mm
Light source Red LED (660 nm)
Connection method Pre-wired models

Item list of E3S-CL

  • Ratings/Performance
ShapeSquare type
Sensing methodDistance-setting
Sensing distanceWhite paper 200 x 200 mm, setting distance: 200 mm: 5 to 200 mm
Setting rangeWhite paper 200 x 200 mm: 40 to 200 mm
Differential distance2% max. of setting distance
Reflectivity characteristic (black-white error)2% max. of setting distance
Light sourceRed LED (660 nm)
Power supply voltage10 to 30 VDC ripple (p-p) 10% included
Current consumption35 mA max.
Control outputNPN/PNP open collector (selectable)
30 VDC max.
100 mA max.
Residual voltage: 1.2 V max. (NPN output)
Residual voltage: 2 V max. (PNP output)
Operation modeLight-ON/Dark-ON selectable
Protective circuitOutput short-circuit protection, Power supply reverse polarity protection
Response timeOperate or reset: 1 ms max.
Sensitivity setting6-turn endless adjustment (with indicator)
Ambient illuminanceIncandescent lamp: 5,000 lx max.
Sunlight: 10,000 lx max.
Ambient temperature range (Operating)-25 to 55 ℃ (with no freezing or condensation)
Ambient temperature range (Storage)-40 to 70 ℃ (with no freezing or condensation)
Ambient humidity range (Operating)35 to 85 % (with no condensation)
Ambient humidity range (Strage)35 to 95 % (with no condensation)
Insulation resistance20 MΩ min. (500 VDC megger)
Dielectric strength1000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 500 m/s2 3 times each in X, Y and Z directions
Degree of protectionIEC: IP67
NEMA: 6P (indoors only)
Connection methodPre-wired models (Cable length 5 m)
IndicatorLight indicator (orange), Stability indicator (green)
AccessoriesInstruction manual, Mounting bracket, Adjustment driver, Hexagon bolt M4 x 12 (with Spring washers, Flat washers)
MaterialCase: Zinc diecast
Lens: Methacrylate resin
Cover: Polyether sulfone
Mounting Bracket: Stainless steel (SUS304)
  • Dimensions

  • Output circuit diagram

  • Timing chart

  • Operating range

  • Setting distance

Sensing object size vs. setting distance

Series

Distance-settable Photoelectric Sensor with Metal Case

E3S-CL