E3S-CL2 2M

Distance-settable Photoelectric Sensor with Metal Case

Image

Distance-setting, Sensing distance: 5 to 500 mm, Light-ON/Dark-ON selectable, NPN/PNP output, Pre-wired models (2 m)

Sensing method Distance-setting
Sensing distance 5 mm to 500 mm (White paper 200 x 200 mm, setting distance: 500 mm)
Light source Infrared LED (Emission wave length: 860 nm)
Connection method Pre-wired models (Cable length: 2 m)

Item list of E3S-CL

  • Ratings/Performance
ShapeSquare type
Sensing methodDistance-setting
Sensing distance5 mm to 500 mm (White paper 200 x 200 mm, setting distance: 500 mm)
Setting range50 to 500 mm (White paper 200 x 200 mm)
Differential distance10% max. of setting distance
Reflectivity characteristic (black-white error)10% max. of setting distance
Light sourceInfrared LED (Emission wave length: 860 nm)
Power supply voltage10 to 30 VDC (ripple (p-p) 10% included)
Current consumption50 mA max.
Control outputNPN/PNP open collector output
30 VDC max.
Load current: 100 mA max.
Residual voltage: 1.2 V max. (NPN output)/Residual voltage: 2 V max. (PNP output)
Operation modeLight-ON/Dark-ON selectable
Protective circuitOutput short-circuit protection
Power supply reverse polarity protection
Mutual interference prevention
Response time2 ms max. (Operate or reset)
Sensitivity setting6-turn endless adjustment (with indicator)
Ambient illuminanceIncandescent lamp: 5000 lux max., Sunlight: 10000 lux max.
Ambient temperature (Operating)-25 to 55 ℃
(with no icing or condensation)
Ambient temperature (Storage)-40 to 70 ℃
(with no icing or condensation)
Ambient humidityOperating: 35 to 85%
Storage: 35 to 95%
(with no icing or condensation)
Insulation resistance20 MΩ min. at 500 VDC
Dielectric strength1000 VAC at 50/60 Hz for 1 min
Vibration resistance10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance500 m/s**2 for 3 times each in X, Y, and Z directions
Degree of protectionIEC: IP67
Company standard: Oil-proof
NEMA: 6P (indoors only)
Connection methodPre-wired models (Cable length: 2 m)
IndicatorLight indicator (orange), Stability indicator (green)
Weight (packed state)Approx. 170 g
MaterialCase: Zinc diecast
Lens: Methacrylate resin
Cover: Polyethyl sulfon
Mounting Bracket: Stainless steel (SUS304)
AccessoriesInstruction manual, Mounting bracket, Adjustment driver, Hexagon bolt M4 x 12 (with Spring washers, Flat washers)
  • Dimensions

  • Output circuit

  • Setting distance

Series

Distance-settable Photoelectric Sensor with Metal Case

E3S-CL

about this Product