Page top

Primary Contents

Ratings
Sensing method Distance-setting
Sensing distance 5 mm to 500 mm (White paper 200*200mm)
Setting range 50 to 500 mm (White paper 200*200mm)
Differential distance 10% Max. of setting distance
Reflectivity characteristic (black-white error) 10% Max. of setting distance
Light source Infrared LED (860nm)
Power supply voltage 10 to 30 VDC (ripple(p-p) 10% included)
Current consumption 50mA DC Max.
Control output (Output type) NPN/PNP open collector output
Control output (Load current) 0 to 100 mA
Control output (Residual voltage) (DC) 1.2 V Max. (NPN output, Load current 100mA Max.)
(DC) 2 V Max. (PNP output, Load current 100mA Max.)
Operation mode Light-ON/Dark-ON selectable
Load power supply voltage 30 VDC Max.
Protective circuit Surge suppressor
Output short-cut protection
Power supply reverce polarity protection
Mutual interference prevention
Response time 2 ms Max.
Sensitivity setting 6-turn endless adjustment(with indicator)
Ambient illuminance Incandescent lamp:5000 lux Max., Sunlight:10000 lux Max.
Ambient temperature Operating: -25 to 55 CEL
Storage: -25 to 55 CEL
(with no icing or condensation)
Ambient humidity Operating: 35 to 85 %RH
Storage: 35 to 85 %RH
(with no condensation)
Insulation resistance 20 M OHM Min. at 500 VDC between charged parts and the case
Dielectric strength 1000 VAC at 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance 500m/s2 for 3 times each in X, Y, and Z directions
Degree of protection IEC60529: IP67
Company standard: Oil-proof
Applicable standard (EC Directive (Low Voltage Directive)) EN60947-5-2
Applicable standard (EC Directive (EMC Directive)) EMI: EN60947-5-2
Emission Enclosure: EN55011 Group 1 classA
EMS: EN60947-5-2
Immunity ESD: IEC61000-4-2
Immunity RF-interference: IEC61000-4-3
Immunity Burst: IEC61000-4-4
CE marking: Equipped
Connection method Pre-wired models (Cable length: 2 m)
Indicator Light indicator(orange), Stability indicator(green)
Weight (packed state) approx. 170 g
Tightening torque 1.2 N.m Max. (with M4 screw)
Material (case) Zinc diecast
Material (lens) Methacylate resin
Material (cover) Polyethyl sulfon
Material (mounting bracket) Stainless steel(SUS304)
Accessories Instruction manual, Mounting bracket, Adjustment driver, Hexagon bolt M4*12(with Spring washers, Flat washers)

As of September 2, 2009

Caution: All units are in millimeters unless otherwise indicated.

As of September 2, 2009

As of September 2, 2009

As of September 2, 2009

As of September 2, 2009

As of September 2, 2009