E3S-CL2 5M

Distance-settable Photoelectric Sensor with Metal Case

Image

Distance-setting, Sensing distance 5 to 500mm, Light-ON/Dark-ON selectable, NPN/PNP output, Pre-wired models(5m)

Sensing method Distance-setting
Sensing distance 5mm to 500mm (White paper 200 x 200 mm)
Light source Infrared LED
Control output (Output type) NPN/PNP open collector output
Connection method Pre-wired models (Cable length: 5 m)

Item list of E3S-CL

  • Ratings/Performance
Sensing methodDistance-setting
Sensing distance5mm to 500mm (White paper 200 x 200 mm)
Setting range50 to 500mm (White paper 200 x 200 mm)
Differential distance10% Max. of setting distance
Reflectivity characteristic (black-white error)10% Max. of setting distance
Light sourceInfrared LED
Power supply voltage10 to 30 VDC (ripple (p-p) 10% included)
Current consumption50 mA DC Max.
Control output (Output type)NPN/PNP open collector output
Control output (Load current)0 to 100 mA
Control output (Residual voltage)(DC) 1.2 V Max. (NPN output, Load current 100mA Max.)
(DC) 2 V Max. (PNP output, Load current 100mA Max.)
Operation modeLight-ON/Dark-ON selectable
Load power supply voltage30 VDC Max.
Protective circuitSurge suppressor
Output short-cut protection
Power supply reverse polarity protection
Mutual interference prevention
Response time2 ms Max.
Sensitivity setting6-turn endless adjustment (with indicator)
Ambient illuminanceIncandescent lamp: 5000 lux Max., Sunlight: 10000 lux Max.
Ambient temperatureOperating: -25 to 55℃
Storage: -25 to 55℃
(with no icing or condensation)
Ambient humidityOperating: 35 to 85%
Storage: 35 to 85%
(with no icing or condensation)
Insulation resistance20 MOhm Min. at 500 VDC between charged parts and the case
Dielectric strength1000 VAC at 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance500 m/s**2 for 3 times each in X, Y, and Z directions
Degree of protectionIEC60529: IP67Company standard: Oil-proof
Connection methodPre-wired models (Cable length: 5 m)
IndicatorLight indicator (orange), Stability indicator (green)
Tightening torque1.2 N・m Max. (with M4 screw)
Material (case)Zinc diecast
Material (lens)Methacrylate resin
Material (cover)Polyethyl sulfon
Material (mounting bracket)Stainless steel(SUS304)
AccessoriesInstruction manual, Mounting bracket, Adjustment driver, Hexagon bolt M4 x 12 (with Spring washers, Flat washers)
  • Dimensions

  • Output circuit

  • Operating range

  • Setting distance

Series

Distance-settable Photoelectric Sensor with Metal Case

E3S-CL