![]()
Global
These are navigation links to move inside this page.
![]()
Quick links OMRON IA Photoelectric Sensors in your country.
Please contact our European headquarters.
| Sensing method | Distance-setting |
|---|---|
| Sensing distance | 5 mm to 500 mm (White paper 200*200mm) |
| Setting range | 50 to 500 mm (White paper 200*200mm) |
| Differential distance | 10% Max. of setting distance |
| Reflectivity characteristic (black-white error) | 10% Max. of setting distance |
| Light source | Infrared LED (860nm) |
| Power supply voltage | 10 to 30 VDC (ripple(p-p) 10% included) |
| Current consumption | 50mA DC Max. |
| Control output (Output type) | NPN/PNP open collector output |
| Control output (Load current) | 0 to 100 mA |
| Control output (Residual voltage) | (DC) 1.2 V Max. (NPN output, Load current 100mA Max.) (DC) 2 V Max. (PNP output, Load current 100mA Max.) |
| Operation mode | Light-ON/Dark-ON selectable |
| Load power supply voltage | 30 VDC Max. |
| Protective circuit | Surge suppressor Output short-cut protection Power supply reverce polarity protection Mutual interference prevention |
| Response time | 2 ms Max. |
| Sensitivity setting | 6-turn endless adjustment(with indicator) |
| Ambient illuminance | Incandescent lamp:5000 lux Max., Sunlight:10000 lux Max. |
| Ambient temperature | Operating: -25 to 55 CEL Storage: -25 to 55 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 35 to 85 %RH Storage: 35 to 85 %RH (with no condensation) |
| Insulation resistance | 20 M OHM Min. at 500 VDC between charged parts and the case |
| Dielectric strength | 1000 VAC at 50/60 Hz for 1 minute between charged parts and the case |
| Vibration resistance | 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions |
| Shock resistance | 500m/s2 for 3 times each in X, Y, and Z directions |
| Degree of protection | IEC60529: IP67 Company standard: Oil-proof |
| Applicable standard (EC Directive (Low Voltage Directive)) | EN60947-5-2 |
| Applicable standard (EC Directive (EMC Directive)) | EMI: EN60947-5-2 Emission Enclosure: EN55011 Group 1 classA EMS: EN60947-5-2 Immunity ESD: IEC61000-4-2 Immunity RF-interference: IEC61000-4-3 Immunity Burst: IEC61000-4-4 CE marking: Equipped |
| Connection method | Pre-wired M8 connector models (Cable length: 0.3 m) |
| Indicator | Light indicator(orange), Stability indicator(green) |
| Weight (packed state) | approx. 135 g |
| Tightening torque | 1.2 N.m Max. (with M4 screw) |
| Material (case) | Zinc diecast |
| Material (lens) | Methacylate resin |
| Material (cover) | Polyethyl sulfon |
| Material (mounting bracket) | Stainless steel(SUS304) |
| Accessories | Mounting bracket, Adjustment driver, Hexagon bolt M4*12(with Spring washers, Flat washers) |
As of July 8, 2008