Page top

Primary Contents

For print

Sensing method Limited Reflective
Sensing distance 10 mm to 60 mm (White paper 80*80mm)
Light source Red LED (660nm)
Power supply voltage 12 to 24 VDC -10% to 10% (ripple(p-p) :10% Max.)
Current consumption 25mA DC Max.
Control output (Output type) PNP open collector output
Control output (Load current) 0 to 100 mA
Control output (Residual voltage) (DC) 2 V Max. (Load current 100mA Max.)
Operation mode Light-ON
Load power supply voltage 24 VDC Max.
Protective circuit Surge suppressor
Response time 1 ms Max.
Timer function OFF-delay 0.1 to 1 s
Ambient illuminance Incandescent lamp:5000 lux Max.
Ambient temperature Operating: -10 to 55 CEL
Storage: -25 to 70 CEL
(with no icing or condensation)
Ambient humidity Operating: 35 to 85 %RH
Storage: 35 to 95 %RH
(with no condensation)
Insulation resistance 20 M OHM Min. at 500 VDC between charged parts and the case
Dielectric strength 1000 VAC at 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance 500m/s2 for 3 times each in X, Y, and Z directions
Degree of protection IEC60529: IP40
Applicable standard (EC Directive (Low Voltage Directive)) EN60947-5-2
Applicable standard (EC Directive (EMC Directive)) EMI: EN60947-5-2
Emission Enclosure: EN55011 Group 1 classA
EMS: EN60947-5-2
Immunity ESD: IEC61000-4-2
Immunity RF-interference: IEC61000-4-3
Immunity Burst: IEC61000-4-4
CE marking: Equipped
Connection method Pre-wired M8 connector models (Cable length: 0.3 m)
Indicator Operation indicator(orange)
Weight (packed state) approx. 45 g
Tightening torque 0.54 N.m Max. (with M3 screw)
Material (case) ABS
Material (lens) Methacylate resin
Accessories Instruction manual, M3 screw, Timer Adjustment driver

As of July 8, 2008

For print

Caution: All units are in millimeters unless otherwise indicated.

As of July 8, 2008

For print

As of July 8, 2008

For print

As of July 8, 2008

For print

As of July 8, 2008

For print

As of July 8, 2008