Photoelectric Sensor with Built-in Amplifier
about this Product Family
As of September 2, 2009
| Sensing method | Through-beam |
|---|---|
| Sensing distance | 0 m to 2 m |
| Standard sensing object | Opaque: 7 mm Min. |
| Directional angle | Emitter:3 to 10 DEG Receiver:3 to 10 DEG |
| Light source | Infrared LED (950nm) |
| Power supply voltage | 12 to 24 VDC -10% to 10% (ripple(p-p) :10% Max.) |
| Current consumption | Emitter: 25mA DC Max., Receiver: 25mA DC Max. |
| Control output (Output type) | NPN voltage-current output |
| Control output (Load current) | 0 to 80 mA |
| Control output (Residual voltage) | (DC) 1 V Max. (Load current 80mA Max.) |
| Operation mode | Light-ON/Dark-ON selectable |
| Protective circuit | Surge suppressor Output short-cut protection Power supply reverse polarity protection |
| Response time | 3 ms Max. |
| Sensitivity setting | Single-turn adjustment |
| Ambient illuminance | Incandescent lamp:3000 lux Max., Sunlight:10000 lux Max. |
| Ambient temperature | Operating: -25 to 55 CEL Storage: -40 to 70 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 35 to 85 %RH Storage: 35 to 95 %RH (with no condensation) |
| Insulation resistance | 20 M OHM Min. at 500 VDC between charged parts and the case |
| Dielectric strength | 1000 VAC at 50/60 Hz for 1 minute between charged parts and the case |
| Vibration resistance | 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions |
| Shock resistance | 500m/s2 for 3 times each in X, Y, and Z directions |
| Degree of protection | IEC60529: IP65 |
| Applicable standard (EC Directive (EMC Directive)) | CE marking: Not equipped |
| Connection method | Pre-wired models (Cable length: 2 m) |
| Indicator | Light indicator(red), Stability indicator(green), Power indicator(red) |
| Weight (packed state) | approx. 170 g |
| Material (case) | PBT |
| Material (lens) | Polycarbonate |
| Material (mounting bracket) | Iron |
| Accessories | Instruction manual, Mounting bracket(with screws), Adjustment bracket |
As of September 2, 2009
As of September 2, 2009

Caution:
All units are in millimeters unless otherwise indicated.
As of September 2, 2009
As of September 2, 2009

As of September 2, 2009
As of September 2, 2009

As of September 2, 2009